SparkFun MicroMod WiFi Function Board - ESP32
The SparkFun MicroMod ESP32 Function Board adds additional wireless options to MicroMod Processor Boards that do not have that capability.
Helpful Documentation
Product Overview
The SparkFun MicroMod ESP32 Function Board adds additional wireless options to MicroMod Processor Boards that do not have that capability. This special function board acts as a coprocessor that takes advantage of Espressif's ESP32 WROOM to add WiFi and Bluetooth® to your applications.
At the core of the ESP32 WROOM module is the ESP32-D0WD-V3 chip which is designed to be both scalable and adaptive. ESP32 WROOM module on this board features 16MB of flash memory, 520kB of internal SRAM, an integrated 802.11 b/g/n WiFi transceiver, and dual-mode Bluetooth capabilities. Utilizing our handy M.2 MicroMod connector, no soldering is required to connect it to your system. Simply match up the key on your processor and function board's beveled edge connector to their respective key on the M.2 connector, then secure them to the main board with screws. The ESP32 WROOM module can then be controlled using AT commands via the serial UART port.
The ESP32 Function Board comes pre-flashed with AT-command firmware and acts as a serial-to-WiFi gateway. Next to the module is a USB-C connector and CP2102 USB-to-serial converter. Whether you want to add AT commands of your own, or flash custom firmware on the ESP32, you can use this port to reprogram the ESP32.
Note: A MicroMod Processor and Main Board are not included with this MicroMod WiFi Function Board. These boards will need to be purchased separately.
Features & Specs
- Input Voltage Range
- 2.5V to 6.0V
- Typ. 5V via Main Board's USB Connector
- Typ. ~3.7V to 4.2V via Main Board's LiPo Battery Connector
- I/O Voltage
- 3.3V
- USB Type C Connector
- CP2102 USB-to-Serial Converter
- AP2112 3.3V Voltage Regulator (Rated 600mA)
- ESP32-WROOM-32E Module1
- Xtensa® dual-core 32-bit LX6 microprocessor
- Up to 240MHz clock frequency
- 16MB of flash storage
- 520kB internal SRAM
- Integrated 802.11 b/g/n WiFi transceiver
- Integrated dual-mode Bluetooth® (classic and BLE)
- Hardware accelerated encryption (AES, SHA2, ECC, RSA-4096)
- 2.5 µA deep sleep current
- Buttons
- Reset
- Boot
- Power LED
- I2C Pull-Up Resistors
- Jumpers
- PWR LED
- I2C Pull-Up Resistors
1 Note: The ESP32 WROOM is flashed with AT command firmware and controlled via the serial UART port.
Documentation
Hardware Documentation:
- Schematic
- Board Files
- Board Dimensions
- Hookup Guide
- Silicon Labs CP210X Drivers
- Windows
- Max OSX
- Datasheet (ESP32-WROOM-32E)
- ReadTheDocs: ESP32 AT Command Set
- AT Firmware Downloading Guide
- ESP32-WROOM AT Firmware
- GitHub Hardware Repo
MicroMod Documentation: