SparkFun microSD Sniffer
TOL-09419

SparkFun microSD Sniffer

SKU: TOL-09419
$13.50
In stock
SKU
TOL-09419
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a unique board recommended by a SparkFun customer. When playing with microSD, you sometimes need to view what the SPI traffic is doing, whether for hacking or debugging. The SparkFun microSD Sniffer allows you to hook up an external device, such as a logic analyzer or microcontroller, to view what signals are being passed back and forth. Insert one side into a regular uSD socket and a uSD card into the on-board socket, simple as that.

All necessary pins are broken out to an 8-pin 0.1" pitch header.

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun microSD Sniffer
SparkFun microSD Sniffer
$13.50
TOL-09419
$13.5 retail price.

Available Discounts

  • $12.83 | 10+ units
  • $12.15 | 25+ units
  • $11.48 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing