Planned Maintenance – April 12
We’ll be performing scheduled site maintenance on Sunday, April 12 starting at 9 AM MST. SparkFun.com will be temporarily unavailable for 2–4 hours.

This product has been retired from our catalog and is no longer for sale.

SparkFun Mini GPS Shield
GPS-14030

SparkFun Mini GPS Shield

SKU: GPS-14030

The SparkFun Mini GPS Shield equips your Arduino Mini with access to a GPS module, µSD memory card socket and all of the other peripherals you'll need to turn your Arduino into a position-tracking, speed-monitoring, altitude-observing wonder logger. The shield is based around the GP-735 GPS module, a 56-channel GPS receiver featuring a uBlox 7th generation chip set and an up to 10Hz update rate. The board also uses a level shifter, so there’s no need to worry about the logic voltage of your Arduino Mini.

Out of stock
SKU
GPS-14030

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The SparkFun Mini GPS Shield equips your Arduino Mini with access to a GPS module, µSD memory card socket and all of the other peripherals you'll need to turn your Arduino into a position-tracking, speed-monitoring, altitude-observing wonder logger. The shield is based around the GP-735 GPS module, a 56-channel GPS receiver featuring a uBlox 7th generation chip set and an up to 10Hz update rate. The board also uses a level shifter, so there’s no need to worry about the logic voltage of your Arduino Mini.

The Mini GPS Shield is a mini version of our GPS Logger Shield. While the GPS Logger Shield was designed to work with the Arduino RedBoard, the Mini GPS Shield was designed to work with the Arduino Mini/Micro boards.

The shield comes with a 6-pin JST connector to connect the GP-735 module. If you already have a GPS module, the JST pins are broken out and labeled to allow you to use just about any GPS module that works down to 3.3V. The Mini GPS Shield will work with any of our Arduino Mini boards. The board uses 3.3V logic; however, the logic level converter on the shield allows you to use 5V boards just as easily. The mini boards have symmetrical pins, which means it’s very easy to plug the shield in the wrong way. Plugging the shield in backward won’t damage either board, but it is something that could be easy to overlook. Make sure to check out the Hookup Guide below for proper installation instructions.

Features & Specs

  • Supports GP-735 with pins broken out to support most 3.3V tolerant GPS modules
  • Supports backup battery options
  • uSD memory card socket
  • Works with any Arduino Mini board (3.3V or 5V)
  • UART switch controls serial communications
  • Configurable LED to show GPS fix

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Mini GPS Shield
SparkFun Mini GPS Shield GPS-14030
$8.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing