This product has been retired from our catalog and is no longer for sale.

SparkFun MOSFET Power Control Kit
COM-12959

SparkFun MOSFET Power Control Kit

SKU: COM-12959

This is the SparkFun MOSFET Power Control Kit, a breakout PTH soldering kit for for the RFP30N06LE N-Channel MOSFET.

Out of stock
SKU
COM-12959

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

This is the SparkFun MOSFET Power Control Kit, a breakout PTH soldering kit for for the RFP30N06LE N-Channel MOSFET. This kit is extremely simple to assemble with only 10 pins to solder. If you are looking for a little more control over projects that require a little more power than normal but need a better way than your breadboard, this kit is perfect for you.

Included in each kit is a SparkFun MOSFET Power Control PCB, two screw terminals (one 2-pin and one 3-pin), a 10k resistor, and a single RFP30N06LE MOSFET. What we really like about this particular MOSFET is that it's very common and offers very low on-resistance with a control (gate) voltage that is compatible with any 3-5V microcontroller or mechanical switch. This allows you to control high-power devices with very low-power control mechanisms.

Note: While the MOSFET is rated to 60V 30A, the circuit board traces are only rated to 3.5A.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MOSFET Power Control Kit
SparkFun MOSFET Power Control Kit COM-12959
$5.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing