SparkFun Noisy Cricket Stereo Amplifier - 1.5W
DEV-14475

SparkFun Noisy Cricket Stereo Amplifier - 1.5W

SKU: DEV-14475
$12.50
In stock
SKU
DEV-14475
In stock
Stock/Discounts

The Noisy Cricket Stereo Amplifier, uses the LM4853 which can be configured to output up to 1.5W of power in mono operation or 300mW per channel in stereo.

Helpful Documentation

Product Overview

You won't need a series four de-atomizer with our rendition of the Noisy Cricket, just wire it up and crank up your tunes! The Noisy Cricket Stereo Amplifier, uses the LM4853 Boomer® IC which can be configured to output up to 1.5W of power in mono operation (4Ω load) or 300mW per channel in stereo operation (8Ω load). The amplifier comes with a dual-ganged pot with a built-in switch to control power and adjust both left and right channel gain.

The SparkFun Noisy Cricket has been designed as an easy to use board with three connection sections, Power, Input, and Output. The power section features three connections, VCC, VCC OUT, and GND all only requiring a voltage range of 2.4-5.5VDC but with only one connection. Meanwhile, the Input and Output sections both have connections for GND, LEFT IN/OUT, and RIGHT IN/OUT for your audio inputs and outputs. It is important to point out that the Output section of the board does feature an extra pin labeled "MONO," to use this pin (since the Noisy Cricket operates in Stereo out of the box) and get the full output power from the amplifier you’ll need to configure the Noisy Cricket as a mono amplifier, that way the left and right input channels will be combined to drive a single speaker. To enable mono operation all you will need to do is solder two jumper pads on the back of the board labeled ENABLE MONO OUTPUT and MONO BASS BOOST.

With the SparkFun Noisy Cricket Amplifier, you will be provided with a board that fits into the palm of your hand that requires minimal setup that allows you to utilize both stereophonic and monaural sound!

Hookup Accessories

Features & Specs

  • Class AB Amplifier
  • 2.4-5.5VDC Supply
  • Mono - 1.5W into 4 Ohms
  • Stereo - 300mW into 8 Ohms
  • Dual Ganged Pot with built in switch to change left and right volume simultaneously, and control power
  • PTH pads provided to change gain resistors if desired
  • Solder jumper to switch between mono and stereo operating modes

Customer Reviews

SparkFun Noisy Cricket Stereo Amplifier - 1.5W
SparkFun Noisy Cricket Stereo Amplifier - 1.5W
$12.50
DEV-14475

Stock and Customer Discounts

$12.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing