This product has been retired from our catalog and is no longer for sale.

SparkFun nRF52832 Breakout
WRL-13990

SparkFun nRF52832 Breakout

SKU: WRL-13990

The nRF52832 is Nordic Semiconductor’s latest multiprotocol radio System on Chip (SoC). It’s half microcontroller, with a list of features including 32 configurable I/O pins, SPI, I2C, UART, PWM, ADC’s, 512kB flash, and 64kB RAM. And it’s half 2.4GHz multiprotocol radio, supporting Bluetooth Low Energy (BLE), ANT, and Nordic’s proprietary 2.4GHz ultra low-power wireless communication – it even features on-chip NFC tag support.

Out of stock
SKU
WRL-13990

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The nRF52832 is Nordic Semiconductor’s latest multiprotocol radio System on Chip (SoC). It’s half microcontroller, with a list of features including 32 configurable I/O pins, SPI, I2C, UART, PWM, ADC’s, 512kB flash, and 64kB RAM. And it’s half 2.4GHz multiprotocol radio, supporting Bluetooth Low Energy (BLE), ANT, and Nordic’s proprietary 2.4GHz ultra low-power wireless communication – it even features on-chip NFC tag support.

SparkFun’s nRF52832 Breakout provides easy access to all of the chip’s features. It breaks out all of the nRF52’s I/O pins, provides a 32.768kHz RTC crystal, a user-programmable button and LED, and a trace antenna to send and receive those 2.4GHz transmissions. Plus, to make the chip as easy-to-flash as possible, the breakout comes pre-programmed with a serial bootloader.

Nordic’s nRF52832 is an SoC that combines an ARM Cortex-M4F microprocessor with a 2.4GHz multiprotocol radio. In addition to providing access to all of the chip’s I/O pins, the breakout board includes a handful of external components. The nRF52832 can operate on a power supply between 1.7 and 3.6V. The board also includes a 3.3V regulator with a maximum input of 6V, if you want to power the board with batteries or a regulated wall supply.

Features & Specs

  • Bluetooth Low Energy (BLE), ANT and proprietary 2.4GHz radio support
  • 32-bit ARM Cortex-M4F Processor
  • Easy access to all 32 GPIO
  • SPI, I2C, UART, PWM and ADC I/O support
  • User-programmable LED and button
  • 32.768kHz RTC Crystal
  • Pre-programmed serial bootloader
  • Arduino board definition available!

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun nRF52832 Breakout
SparkFun nRF52832 Breakout WRL-13990
$19.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing