SparkFun OBD-II UART
WIG-09555

SparkFun OBD-II UART

SKU: WIG-09555

This board uses the powerful STN1110 chip to translate your vehicle's OBD-II bus data into a simple serial output using the popular ELM327 command set.

$62.50
In stock
SKU
WIG-09555
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This board allows you to interface with your car's OBD-II bus. It provides a serial interface using the ELM327 command set and supports all major OBD-II standards, including CAN and JBUS. The board also provides a footprint that mates directly to our FTDI Basic. The DE9 (also known as "DB9") connector is compatible with our DE9 to OBD-II cable, listed below.

On-Board Diagnostics, Second Generation (OBD-II) is a set of standards for implementing a computer-based system to control vehicle emissions. It was first introduced in the United States in 1994 and became a requirement on all 1996 and newer US vehicles. Other countries, including Canada, parts of the European Union, Japan, Australia, and Brazil, adopted similar legislation. A large portion of the modern vehicle fleet supports OBD-II or one of its regional flavors.

Among other things, OBD-II requires that each compliant vehicle be equipped with a standard diagnostic connector (DLC) and describes a standard way of communicating with the vehicle’s computer, also known as the ECU (Electronic Control Unit). A wealth of information can be obtained by tapping into the OBD bus, including the status of the malfunction indicator light (MIL), diagnostic trouble codes (DTCs), inspection and maintenance (I/M) information, freeze frames, VIN, hundreds of real-time parameters, and more.

STN1110 is an OBD-to-UART interpreter that can be used to convert messages between any of the OBD-II protocols currently in use and UART. It is fully compatible with the de facto industry standard ELM327 command set. Based on a 16-bit processor core, the STN1110 offers more features and improved performance compared to any other ELM327-compatible IC.

Features & Specs

  • Fully compatible with the ELM327 AT command set
  • Extended ST command set
  • UART interface (baud rates from 38 bps to 10 Mbps)
  • Secure bootloader for easy firmware updates
  • Support for all legislated OBD II protocols:
    • ISO 15765-4 (CAN)
    • ISO 14230-4 (Keyword Protocol 2000)
    • ISO 9141-2 (Asian, European, Chrysler vehicles)
    • SAE J1850 VPW (GM vehicles)
    • SAE J1850 PWM (Ford vehicles)
  • Support for non-legislated OBD protocols:
    • ISO 15765
    • ISO 11898 (raw CAN)
  • Support for SAE J1939 OBD protocol
  • Superior automatic protocol detection algorithm
  • Large memory buffer
  • Voltage input for battery monitoring

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun OBD-II UART
SparkFun OBD-II UART
$62.50
WIG-09555
$62.5 retail price.

Available Discounts

  • $59.38 | 10+ units
  • $56.25 | 25+ units
  • $53.13 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing