This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

SparkFun PIR Breakout - 170uA w/ Headers
SEN-22000

SparkFun PIR Breakout - 170uA w/ Headers

SKU: SEN-22000
In stock
SKU
SEN-22000

Great for detecting motion in a small area & optimized for small movements to offer motion-sensing options for continuously powered applications.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Passive Infrared (PIR) sensors are great for detecting motion in a small area around the sensor. The 170µA SparkFun EKMC4607112K PIR Breakout is a simple board equipped with an EKM-series PIR sensor from Panasonic®. The EKM-series PIR sensors are optimized for small movements to offer motion-sensing options for continuously powered applications.

PIR sensors do not return specific distance data but instead monitor for IR light coming from objects in their field of view and will activate their signal when motion is detected in their sensing area, making them perfect for applications such as turning devices on automatically when motion is detected. Applications include home and building automation for energy saving, automated on/off lighting control, security, appliances, and IoT.

Panasonic's low-profile PIR motion sensors (10.9mm versus standard 14.4mm height offer space savings for constrained designs) consist of a lens to create various detection zones, an optical filter to block non-infrared light, pyroelectric sensing elements, electromagnetic shielding to all circuitry, and an impedance converter to get an electrical signal. This PIR sensor offers digital output across 32 zones at 5m detection distance with 90° x 90° detection area.

Note: The sensitivity of passive infrared sensors is influenced by environmental conditions, so a performance evaluation test under representative conditions is recommended.

Hookup Accessories

Features & Specs

  • Operating Voltage: 3.0V to 6.0V
  • 170 µA standby current consumption
  • Lens Diameter - 10.4mm
  • Lens Height - 10.9mm
  • 5m detection distance
  • 90° x 90° (±45°) detection area

Customer Reviews

SparkFun PIR Breakout - 170uA w/ Headers
SparkFun PIR Breakout - 170uA w/ Headers SEN-22000

Stock and Customer Discounts

$21.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing