SparkFun RedBot Sensor - Line Follower
SEN-11769

SparkFun RedBot Sensor - Line Follower

SKU: SEN-11769
$3.95
In stock
SKU
SEN-11769
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Line Follower sensor is an add-on for your RedBot that gives your robot the ability to detect lines or nearby objects. The sensor works by detecting reflected light coming from its own infrared LED. By measuring the amount of reflected infrared light, it can detect transitions from light to dark (lines) or even objects directly in front of it.

The sensor has a 3-pin header which connects directly to the RedBot Mainboard via female to female jumper wires. Use the included RedBot library to detect lines or objects. A mounting hole lets you easily connect one or more of these to the front or back of your robot chassis.

Check out the entire RedBot family of products!

Dimensions: 0.32 x 1.18 " (8.22 x 30.14 mm)

Features:

  • 5VDC operating voltage
  • Mounting hole
  • 25mA supply current
  • Optimal sensing distance: 0.125" (3mm)

Documents:

Features & Specs

  • 5VDC operating voltage
  • Mounting hole
  • 25mA supply current
  • Optimal sensing distance: 0.125" (3mm)
  • 0.32 x 1.18 " (8.22 x 30.14 mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RedBot Sensor - Line Follower
SparkFun RedBot Sensor - Line Follower
$3.95
SEN-11769
$3.95 retail price.

Available Discounts

  • $3.75 | 10+ units
  • $3.56 | 25+ units
  • $3.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing