Pro Micro - 3.3V/8MHz
DEV-12587

Pro Micro - 3.3V/8MHz

SKU: DEV-12587
$21.50
In stock
SKU
DEV-12587
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microcontrollers once more! The Pro Micro is similar to the Pro Mini except with an ATmega32U4 on board. The USB transceiver inside the 32U4 allows us to add USB connectivity on-board and do away with bulky external USB interface.

This tiny little board does all of the neat-o Arduino tricks that you're familiar with: 9 channels of 10-bit ADC, 5 PWM pins, 12 DIOs as well as hardware serial connections Rx and Tx. Running at 8MHz and 3.3V, this board will remind you a lot of your other favorite Arduino-compatible boards but this little guy can go just about anywhere.

This is the 3.3V version so, as always, keep in mind the limits of system voltage and so forth. The lower system voltage also has its advantages, though, like ease of use with many common 3.3V sensors. There is a voltage regulator on board so it can accept voltage up to 12VDC. If you're supplying unregulated power to the board, be sure to connect to the "RAW" pin on not VCC.

 

Note: See the GitHub link below for support with the Arduino IDE.

Features & Specs

  • ATMega 32U4 running at 3.3V/8MHz
  • Supported under Arduino IDE v1.0.1
  • On-Board micro-USB connector for programming
  • 9 x 10-bit ADC pins
  • 12 x Digital I/Os (5 are PWM capable)
  • Rx and Tx Hardware Serial Connections
  • Our Smallest Arduino-Compatible Board Yet!
  • 1.3x0.7"

Which Pro Micro is Right for You?

The classic 5V Arduino-compatible board, perfect for simple projects using standard 5V sensors and code. No FTDI Breakout required!

  • Processor: ATmega32U4 (8-bit)
  • Speed: 16 MHz
  • Voltage: 5V
  • USB Port: Micro-USB
  • Wireless: None
  • Unique Extras: Drive Higher-Current Loads

The low-voltage version of the classic board, designed for battery-powered projects or 3.3V sensors. No FTDI Breakout required!

  • Processor: ATmega32U4 (8-bit)
  • Speed: 8 MHz
  • Voltage: 3.3V
  • USB Port: Micro-USB
  • Wireless: None
  • Unique Extras: Lower Power Consumption

A modernized version of the classic 5V board, upgraded with a robust USB-C connector and a Qwiic port for easy sensor connection.

  • Processor: ATmega32U4 (8-bit)
  • Speed: 16 MHz
  • Voltage: 5V
  • USB Port: USB-C
  • Wireless: None
  • Unique Extras: Qwiic & Castellated Pads

An IoT flagship featuring WiFi and Bluetooth Low Energy (BLE) in the tiny Pro Micro footprint, ideal for connected projects.

  • Processor: ESP32-C3 (32-bit)
  • Speed: 160 MHz
  • Voltage: 3.3V
  • USB Port: USB-C
  • Wireless: WiFi & Bluetooth 5
  • Unique Extras: RISC-V & Built-in Antenna

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pro Micro - 3.3V/8MHz
Pro Micro - 3.3V/8MHz
$21.50
DEV-12587
$21.5 retail price.

Available Discounts

  • $20.43 | 10+ units
  • $19.35 | 25+ units
  • $18.28 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing