SparkFun Grid-EYE Infrared Array Breakout - AMG8833 (Qwiic)
SEN-14607

SparkFun Grid-EYE Infrared Array Breakout - AMG8833 (Qwiic)

SKU: SEN-14607
$45.95
In stock
SKU
SEN-14607
In stock
Stock/Discounts

The SparkFun Grid-EYE Infrared Array Breakout board is an 8x8 thermopile array, giving you a square of 64 pixels capable of independent temp detection.

Helpful Documentation

Product Overview

Get ready to be able to see like the Predator! The SparkFun Grid-EYE Infrared Array Breakout board is an 8x8 thermopile array, meaning you have a square array of 64 pixels capable of independent temperature detection. It’s like having a thermal camera, just in a lower resolution. To make it even easier to to get your low-resolution infrared image, all communication is enacted exclusively via I2C, utilizing our handy Qwiic system. However, we still have broken out 0.1"-spaced pins in case you prefer to use a breadboard.

The on-board AMG8833 Grid-EYE from Panasonic possesses an accuracy rate of ±2.5°C (±4.5°F) with a temperature range of 0°C to 80°C (32°F to 176°F). Additionally, this IR "camera" board can detect human body heat at about 7 meters or less (that's about 23 feet), and has a frame rate of 10 frames a second to one frame a second. It is important to point out that while this version of the Grid-EYE is the high performance type with a high gain, it is only 3.3V tolerant. IE: Don't try to operate it at 5V (you won't have a very good time).

Note: The I2C address of the AMG8833 is 0x69 and is jumper selectable to 0x68. A multiplexer/Mux is required to communicate to multiple AMG8833 sensors on a single bus. If you need to use more than one AMG8833 sensor consider using the Qwiic Mux Breakout.

Hookup Accessories

Features & Specs

  • Operating Voltage(Startup): 1.6V - 3.6V
  • Operating Voltage(Timekeeping): 1.5V - 3.6V
  • Current Consumption: 4.5 mA
  • 8x8 Thermopile Array
  • Temperature Range: 0°C to 80°C (32°F to 176°F)
  • Accuracy Rate: ±2.5°C (±4.5°F)
  • Human Detection Distance: 7m or less (22.966ft)
  • I2C Address: 0x69 (open jumper, default) or 0x68 (closed jumper)
  • 2x Qwiic Connection Ports

Customer Reviews

SparkFun Grid-EYE Infrared Array Breakout - AMG8833 (Qwiic)
SparkFun Grid-EYE Infrared Array Breakout - AMG8833 (Qwiic)
$45.95
SEN-14607

Stock and Customer Discounts

$45.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing