Arduino Pro Mini 328 - 5V/16MHz
DEV-11113

Arduino Pro Mini 328 - 5V/16MHz

SKU: DEV-11113

The ultimate embeddable Arduino! The Pro Mini strips away the USB port and headers to give you a tiny, low-cost 5V/16MHz board perfect for permanent installation.

$11.25
In stock
SKU
DEV-11113
In stock
Stock/Discounts

Helpful Documentation

Product Overview

It's thin! It's blue! It's the Arduino Pro Mini! This is SparkFun’s unique take on the Arduino architecture, stripping away everything but the essentials to create a board that is small, affordable, and perfect for permanent installation. This 5V version runs the 16MHz bootloader, providing the same speed and logic levels as the classic Uno, but with a fraction of the footprint.

Just so you know, this is the 5V version of the Arduino Pro Mini

Designed for Pros

We call it the "Pro" series for a reason. To minimize cost and profile, this board does not come with pre-populated connectors. This allows you to solder wires directly to the board or add your own headers in any orientation your project requires.

  • Beginner Note: If this is your first time using Arduino, we highly recommend starting with the Uno R3 or our SparkFun RedBoard. The Pro Mini is designed for users who are comfortable with system voltage limitations, off-board USB programming, and component soldering.

Programming & Power

To keep the board as small as possible, we removed the USB circuitry. Instead, the Pro Mini is designed to connect directly to the FTDI Basic Breakout board for programming.

  • Auto-Reset: The FTDI Basic supports auto-reset, so you don't need to press the reset button manually to upload code.
  • Voltage Regulation: The board features an onboard regulator capable of accepting up to 12VDC.

As a little pro tip, if you're supplying unregulated power (like a 9V battery), connect to the "RAW" pin. However, if you're supplying regulated 5V, connect directly to VCC.

Latest Revisions

Instead of thinking of the Pro Mini as just a shrunk-down Uno, think of it as an optimized tool! The latest open-source version of the board features:

  • Extra Pins: We’ve broken out ADC6 and ADC7, providing two additional analog inputs not available on standard boards.
  • I2C Ready: Includes footprints for optional I2C pull-up resistors for easier sensor integration.

Supporting the Ecosystem: A portion of every sale is given back to Arduino LLC to help fund the continued development of new tools and the Arduino IDE.

Features & Specs

  • ATmega328 running at 16MHz with external resonator (0.5% tolerance)
  • 0.8mm Thin PCB
  • USB connection off board
  • Supports auto-reset
  • 5V regulator
  • Max 150mA output
  • Over current protected
  • Weighs less than 2 grams!
  • DC input 5V up to 12V
  • On board Power and Status LEDs
  • Analog Pins: 8
  • Digital I/Os: 14
  • 0.7x1.3" (18x33mm)

Which Pro Mini is Right for You?

The original Pro Mini! A classic, minimalist 5V board best for basic projects where space is tight, and you have a 5V power source.

  • Processor: ATmega328P
  • Logic Voltage: 5V
  • Wireless: None
  • Programming: External FTDI Required
  • Unique Extras: 5V Regulator

A minimalist 3.3V board ideal for battery-powered projects or for interfacing directly with 3.3V sensors without logic-level shifting.

  • Processor: ATmega328P
  • Logic Voltage: 3.3V
  • Wireless: None
  • Programming: External FTDI Required
  • Unique Extras: 3.3V Regulator

A high-performance, wireless-enabled powerhouse with WiFi, Bluetooth, and a Qwiic connector for easy sensor expansion.

  • Processor: ESP32-PICO-MINI
  • Logic Voltage: 3.3V
  • Wireless: WiFi & Bluetooth
  • Programming: External FTDI Required
  • Unique Extras: Qwiic Connector, 8MB Flash

A Bluetooth development board with USB, a LiPo battery charger, and excellent power efficiency for low-power IoT applications.

  • Processor: ARM Cortex-M4
  • Logic Voltage: 3.3V
  • Wireless: BLE 5, Mesh, & ANT
  • Programming: Native USB (Micro-B)
  • Unique Extras: Qwiic Connector, LiPo Charger

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The Arduino Pro Mini 328 - 5V/16MHz on a white background.
Arduino Pro Mini 328 - 5V/16MHz
$11.25
DEV-11113
$11.25 retail price.

Available Discounts

  • $10.69 | 10+ units
  • $10.13 | 25+ units
  • $9.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing