SparkFun Portability Shield
DEV-27510

SparkFun Portability Shield

SKU: DEV-27510
The SparkFun Portability Shield adds all the user interface bits needed to take a SparkFun development board into the field.
$46.76
In stock
SKU
DEV-27510
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Portability Shield adds all the user interface bits needed to take a SparkFun development board into the field. A LiPo battery connector, charger, fuel gauge, and an on/off switch address your power needs. A friction-fit microSD connector allows for data logging. The 1.3in. OLED and a five-way navigation switch provide an excellent user interface. Locking 0.1in. headers along the shield's edge make it easier to solder male pins in place.

I2C is used to interface with the display, fuel gauge, and five-way navigation switch (GPIO expander PCA9554). SPI is used to communicate with the microSD card. The power switch uses an ideal diode (LM66200) to disconnect the battery from the system for a sleep current of approximately 4μA.

RTK Postcard with Portability Shield
SparkFun Portability Shield connected to RTK Postcard

The Portability Shield has been designed to be usable with any compatible main board, with the RTK Postcard being the first! It’s important to note that the RTK Postcard is designed to have full functionality when combined with the Portability Shield!

Features & Specs

  • 1.3in. OLED Display
    • 7-bit Unshifted Address: 0x3D (default), 0x3C
  • Input Voltage
    • 5V via LiPo or VIN
  • Power Switch: ON/OFF
  • Five-Way D-Pad Navigation
  • MCP73831T Single Cell LiPo Charge IC
    • Charge Rate Set to ~500mA
  • MAX17048 Fuel Gauge
    • 7-bit Unshifted Address: 0x36
  • AP2112K 3.3V Voltage Regulator
  • PCA9554 I2C 8 GPIO Expander
    • Interfaces with 5-way navigation switch and microSD card detect
    • 7-bit Unshifted Address: 0x20
  • microSD Socket Friction Fit
  • 2.2kΩ Pull-Up Resistors
  • Jumpers
    • D/C - OLED I2C Address
    • I2C Pull-Up Resistors
    • PWR - Power LED
    • CHG - Charge Status LED
  • Board Dimensions
    • 43mm x 43mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Portability Shield
SparkFun Portability Shield
$46.76
DEV-27510
$46.76 retail price.

Available Discounts

  • $44.42 | 10+ units
  • $39.75 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing