This product has been retired from our catalog and is no longer for sale.

SparkFun RedBot Mainboard
ROB-12097

SparkFun RedBot Mainboard

SKU: ROB-12097

The SparkFun RedBot Mainboard is a robotic development platform that works with the Arduino IDE.

Out of stock
SKU
ROB-12097

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The SparkFun RedBot Mainboard is a robotic development platform that works with the Arduino IDE. The RedBot is a motor driver and Ardiuno combination with various headers and connections, eliminating the need to stack multiple shields. By using the RedBot accessory boards and your own chassis, you can design a robot to suit your needs.

The RedBot comes pre-programmed with the Optiboot (Uno) bootloader. By simply connecting a USB mini-B cable, you can program it in the Arduino IDE using our example code, or your own. The optional add-on sensors attach to the main board via 6-pin headers or jumper cables to increase capabilities.

Check out the entire RedBot family of products!

Features:

  • 5V Logic
  • 6-9V Input Voltage via Barrel Jack or 2-Pin Header
  • ATmega328P (pre-programmed)
  • TB6612FNG Dual DC Motor Driver
  • USB Programmable via FTDI
  • XBee Port with HW/SW Serial Switch
  • 2x 3-Pin Female Motor Port
  • 2x 6-Pin Male Optional Servo Header
  • 4x 6-Pin Male Optional Sensor Header

Documents:

Features & Specs

  • 5V Logic
  • 6-9V Input Voltage via Barrel Jack or 2-Pin Header
  • ATmega328P (pre-programmed)
  • TB6612FNG Dual DC Motor Driver
  • USB Programmable via FTDI
  • XBee Port with HW/SW Serial Switch
  • 2x 3-Pin Female Motor Port
  • 2x 6-Pin Male Optional Servo Header
  • 4x 6-Pin Male Optional Sensor Header

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RedBot Mainboard
SparkFun RedBot Mainboard ROB-12097
$16.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing