SparkFun RedBot Sensor - Accelerometer
SEN-12589

SparkFun RedBot Sensor - Accelerometer

SKU: SEN-12589
Special Price Current price: $3.00 Regular Price Original price: $7.50
In stock
SKU
SEN-12589
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The Accelerometer sensor is an add-on for your RedBot that provides bump and motion detection. The sensor works by measuring acceleration forces on the x, y, and z axis. By measuring the amount of acceleration (or lack there of) your robot can get a better understanding of its movements.

The sensor has two 2x3 headers (one male and one female) which connect directly to the RedBot Mainboard giving you the ability to stack another I2C sensor. Just use the included RedBot library to detect bumps and motion.

Check out the entire RedBot family of products!

Dimensions: 0.45 x 0.69 " (11.53 x 17.72 mm)

Features:

  • 5VDC Operating Voltage
  • Triple Axis
  • ±2g/±4g/±8g Selectable Full Scale
  • 12 bits of resolution
  • Orientation (Portrait/Landscape) Detection

Documents:

Features & Specs

  • 5VDC Operating Voltage
  • Triple Axis
  • ±2g/±4g/±8g Selectable Full Scale
  • 12 bits of resolution
  • Orientation (Portrait/Landscape) Detection
  • 0.45 x 0.69 " (11.53 x 17.72 mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RedBot Sensor - Accelerometer
SparkFun RedBot Sensor - Accelerometer
Special Price Current price: $3.00 Regular Price Original price: $7.50
SEN-12589
$3 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing