This product has been retired from our catalog and is no longer for sale.

SparkFun RedBot Sensor - Mechanical Bumper
SEN-11999

SparkFun RedBot Sensor - Mechanical Bumper

SKU: SEN-11999
Out of stock
SKU
SEN-11999

This product has been retired from our catalog and is no longer for sale.

Product Overview

These simple switches are the Mechanical Bumper sensor for the SparkFun RedBot, giving you the ability to detect a collision before it really happens. This sensor works by acting as a SPST switch. When the "whisker" bumps into a foreign object it will make contact with a nut next to it, closing the connection and, by default, turning off the motor. By attaching these mechanical bumpers to you robot the whisker will bump something before your robot crashes into it.

The sensor has a 3-pin header which connects directly to the RedBot Mainboard via female to female jumper wires. Use the included RedBot library to make sure your robot never crashes into anything again.

Check out the entire RedBot family of products!

Note: Our RedBot tutorials utilize two of these Mechanical Bumper Sensors. Please take this into consideration before placing your order.

Dimensions: 1.03 x 0.69" (26.27 x 17.67 mm)

Includes:

  • 1x Mechanical Bumper Board
  • 1x Whisker
  • 1x 3/4" 4-40 Nylon Standoff
  • 1x 4-40 Hex Nut
  • 3x 3/8" 4-40 Phillips Machine Screw

Documents:

Features & Specs

  • 1.03 x 0.69" (26.27 x 17.67 mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RedBot Sensor - Mechanical Bumper
SparkFun RedBot Sensor - Mechanical Bumper SEN-11999
$1.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing