SparkFun RGB and Gesture Sensor - APDS-9960
SEN-12787

SparkFun RGB and Gesture Sensor - APDS-9960

SKU: SEN-12787
Special Price Current price: $3.99 Regular Price Original price: $16.50
In stock
SKU
SEN-12787
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is the SparkFun RGB and Gesture Sensor, a small breakout board with a built in APDS-9960 sensor that offers ambient light and color measuring, proximity detection, and touchless gesture sensing. With this RGB and Gesture Sensor you will be able to control a computer, microcontroller, robot, and more with a simple swipe of your hand! This is, in fact, the same sensor that the Samsung Galaxy S5 uses and is probably one of the best gesture sensors on the market for the price.

The APDS-9960 is a serious little piece of hardware with built in UV and IR blocking filters, four separate diodes sensitive to different directions, and an I2C compatible interface. For your convenience we have broken out the following pins: VL (optional power to IR LED), GND (Ground), VCC (power to APDS-9960 sensor), SDA (I2C data), SCL (I2C clock), and INT (interrupt). Each APDS-9960 also has a detection range of 4 to 8 inches (10 to 20 cm).

Features:

  • Operational Voltage: 3.3V
  • Ambient Light & RGB Color Sensing
  • Proximity Sensing
  • Gesture Detection
  • Operating Range: 4-8in (10-20cm)
  • I2C Interface (I2C Address: 0x39)

Documents:

Hookup Accessories

Features & Specs

  • Operational Voltage: 3.3V
  • Ambient Light & RGB Color Sensing
  • Proximity Sensing
  • Gesture Detection
  • Operating Range: 4-8in (10-20cm)
  • I2C Interface (I2C Address: 0x39)

Documentation

Customer Reviews

SparkFun RGB and Gesture Sensor - APDS-9960
SparkFun RGB and Gesture Sensor - APDS-9960
Special Price Current price: $3.99 Regular Price Original price: $16.50
SEN-12787

Stock and Customer Discounts

$3.99 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing