SparkFun RGB Light Sensor - ISL29125
Helpful Documentation
Product Overview
If you’ve had ideas for a project that depends on the ability to sense different spectrums of visible light and react based on those measurements, the ISL29125 breakout board may be just what you need. The ISL29125 breakout board makes it very easy to sense and record the light intensity of the general red, green, and blue spectrums of visible light while rejecting IR from light sources. You can then use these color sensor readings for the purposes of logging and finding patterns, or creatively calculate and make control decisions in your electronic projects.
Each pin from the ISL29125 has been broken out to allow you to interface with it, SDA, SCL, 3.3V, GND, and even an optional INT pin is available for use. The ISL29125 Light Sensor operates at 3.3V but if you plan on using this chip with a 5V microcontroller make sure to use a logic level converter.
Dimensions: 18.4mm x 17.2mm x 2.4mm (0.7" x 0.6" x 0.09")
Features:
- Operating Voltage: 3.3V
- Operating Current: 56µA
- Selectable Range
- I2C (SMBus compatible) Output
- ADC Resolution 16 bits
- SCL, SDA, INT, 3.3V, & GND Pins Broken Out
Documents:
- [Schematic](https://cdn.sparkfun.com/datasheets/Sensors/LightImaging/ISL29125 Breakout-v10.pdf)
- [Eagle Files](https://cdn.sparkfun.com/datasheets/Sensors/LightImaging/ISL29125 Breakout-v10.zip)
- Hookup Guide
- Datasheet (ISL29125)
- GitHub (Design Files & Example Code)
- GitHub (Library)
-
SparkFun RGB and Gesture Sensor - APDS-9960
Special Price Current price: $3.99 Regular Price Original price: $16.50In stock -
-
Features & Specs
- Operating Voltage: 3.3V
- Operating Current: 56µA
- Selectable Range
- I2C (SMBus compatible) Output
- ADC Resolution 16 bits
- SCL, SDA, INT, 3.3V, & GND Pins Broken Out
- 18.4mm x 17.2mm x 2.4mm (0.7" x 0.6" x 0.09")
Documentation
- Schematic
- Eagle Files
- Hookup Guide
- Datasheet (ISL29125)
- GitHub (Design Files & Example Code)
- GitHub (Library)
Customer Reviews
![SparkFun RGB Light Sensor - ISL29125](https://www.sparkfun.com/media/catalog/product/cache/6b1c5dd488d29676af56080796b52b7a/1/2/12829-01.jpg)