SparkFun Roller Encoder Breakout
BOB-29094

SparkFun Roller Encoder Breakout

SKU: BOB-29094

A simple breakout board for the EVQWGD001 roller wheel encoder.

$1.95
In stock
SKU
BOB-29094
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a breakout board for the enigmatic EVQWGD001 by Panasonic. The EVQWGD001 is a roller wheel encoder with a press-to-select switch. It is similar to what you might find on a steering wheel or other circa 2000s automotive input. While the EVQWGD001 is not manufactured anymore, it's an often sought after user input because of its feel and unique input mode.

Note: This is a simple breakout and does not include the roller encoder itself.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Roller Encoder Breakout
SparkFun Roller Encoder Breakout
$1.95
BOB-29094
$1.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing