SparkFun Servo Trigger - Continuous Rotation
WIG-13872

SparkFun Servo Trigger - Continuous Rotation

SKU: WIG-13872

Control a continuous rotation servo's speed, direction, and ramp time using simple on-board dials and a switch trigger—no programming required.

$17.50
In stock
SKU
WIG-13872
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Simple, Code-Free Control for Continuous Rotation Servos

The SparkFun Continuous Rotation (CR) Servo Trigger is designed for one purpose: to make controlling continuous rotation servos effortless. It's the perfect solution for artists, students, and hobbyists who need to create simple, switch-activated motion—like driving a small robot, spinning a prop, or opening a gate—without the hassle of writing or debugging code.

Intuitive Dial-Based Speed Control

Operation is incredibly straightforward. Connect your continuous rotation servo, a power source (5.5V max), and a trigger (like a button or logic signal). The board features three on-board potentiometers to set the exact behavior:

  • Speed "A": Use this pot to set the servo's speed and direction when the switch is open. You can dial this in to be "Stop" (typically a 1500µs pulse), full-reverse, or any speed in between.
  • Speed "B": Use this pot to set the servo's speed and direction when the switch is closed (e.g., "Full Speed Forward").
  • Time "T": This pot controls the ramp time, allowing you to set how long it takes to accelerate from Speed A to Speed B and decelerate back. You can create a sudden "jolt" or a slow, smooth spin-up.

A Community-Driven Design

This board is a direct response to feedback from our original Servo Trigger. Users loved the "no-code" simplicity but needed a version specifically for continuous rotation servos. This CR version comes pre-programmed with that logic. At its heart, an Atmel ATtiny84 microcontroller manages the control, drawing only about 5mA at 5V (not including the servo). For larger installations, the CR Servo Trigger can be easily daisy-chained by connecting the VCC and GND pads of adjacent boards.

Note: This idea originally came from our friend in the Oakland area, CTP. If you see him, please give him a high-five for us.

Features & Specs

  • Recommended Voltage: 5VDC
  • Max Voltage: 5.5VDC
  • Current Draw: 5mA
  • Control Continuous Rotation Servos
  • Three Control Settings
  • A - sets the position the servo sits in while the switch is open
  • B - sets the position the servo moves to when the switch is closed
  • C - sets the time it takes to get from A to B and back
  • Easy Control with Potentiometers
  • Configurable Input Polarity
  • Configurable Response Mode
  • Compatible with Analog Servos
  • ISP Header Pins Available for Reprogram

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Servo Trigger - Continuous Rotation
SparkFun Servo Trigger - Continuous Rotation
$17.50
WIG-13872
$17.5 retail price.

Available Discounts

  • $16.63 | 10+ units
  • $15.75 | 25+ units
  • $14.88 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing