SparkFun Servo Trigger
WIG-13118

SparkFun Servo Trigger

SKU: WIG-13118

Control a hobby servo's start/stop positions and transition speed using simple on-board dials and a switch trigger—no programming required.

$21.95
In stock
SKU
WIG-13118
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

Simple, Code-Free Servo Control

The SparkFun Servo Trigger is designed for one purpose: to make controlling hobby RC servos easy for everyone. It's the perfect solution for artists, prop makers, and hobbyists who need to create motion without the hassle of writing or debugging code. This board acts as a simple-to-configure "brain," moving a servo between two set positions in response to an external trigger.

Intuitive Dial-Based Setup

Operation is incredibly straightforward. Connect your servo, a power source (5.5V max), and a trigger—like a button, switch, or logic signal. The board features three on-board potentiometers for adjustment:

  • Position "A": Use this pot to set the servo's "home" position (when the switch is open).
  • Position "B": Use this pot to set the servo's "activated" position (when the switch is closed).
  • Time "T": This pot controls the ramp time, allowing you to set the speed of the transition. You can create anything from a lightning-fast "snap" to a slow, smooth sweep.

Technical Details & Advanced Use

At its heart, an Atmel ATTiny84 microcontroller runs a small program to manage the servo control. The board itself is highly efficient, drawing only about 5mA at 5V (Note: the servo's current draw will be much higher). For larger installations, the Servo Trigger is designed to be easily daisy-chained by connecting the VCC and GND pads of adjacent boards.

While it's powerful in its default A-B mode, the Servo Trigger has even more capabilities. Be sure to check out the Hookup Guide in the Documents section for advanced tips, configurations, and hidden modes!

Note: This idea originally came from our friend in the Oakland area, CTP. If you see him, please give him a high-five for us.

Features & Specs

  • Recommended Voltage: 5VDC
  • Max Voltage: 5.5VDC
  • Current Draw: 5 mA
  • Three Control Settings
  • A - sets the position the servo sits in while the switch is open
  • B - sets the position the servo moves to when the switch is closed
  • C - sets the time it takes to get from A to B and back
  • Easy Control with Potentiometers
  • Configurable Input Polarity
  • Configurable Response Mode
  • Compatible with Analog Servos
  • ISP Header pins Available for Reprogram

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Servo Trigger
SparkFun Servo Trigger
$21.95
WIG-13118
$21.95 retail price.

Available Discounts

  • $20.85 | 10+ units
  • $19.76 | 25+ units
  • $18.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing