SparkFun SIM Card Socket Breakout
BOB-00573

SparkFun SIM Card Socket Breakout

SKU: BOB-00573
This is a full 8-pin breakout for the SIM socket allowing direct access to SIM communication.
$5.10
In stock
SKU
BOB-00573
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a full 8-pin breakout for the SIM socket allowing direct access to SIM communication.

Note: This breakout board was originally designed for a SIM socket with a switch for card detection. We have since switched to a socket that does not have this feature so the SW1 and SW2 pins have nothing to break out and can be considered NC. The 6 SIM card pins, however, are still broken out correctly.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun SIM Card Socket Breakout
SparkFun SIM Card Socket Breakout
$5.10
BOB-00573
$5.1 retail price.

Available Discounts

  • $4.85 | 10+ units
  • $4.59 | 25+ units
  • $4.34 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing