SparkFun Soft Power Switch - USB-C
PRT-27081

SparkFun Soft Power Switch - USB-C

SKU: PRT-27081

The SparkFun Soft Power Switch is a passive, hard on/off switch with software feedback and control via USB-C connectors.

$7.95
In stock
SKU
PRT-27081
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Soft Power Switch is a passive, hard on/off switch with software feedback and control. In other words, it's like a laptop on/off switch. A simple press will turn the system on. Another press can (with MCU intervention) turn off the system. And if things go wrong, pressing and holding the button for ~10 seconds will force a power-down. If you're building something with an enclosed Thing Plus board and need a good power button, this is the board you need. This version has two USB-C connectors, but we also have a version with JST 2mm battery connectors.

The Soft Power Switch is reliable and efficient, based on a robust, fully digital design from Texas Instruments. It features a self-resetting 2A fuse for overcurrent protection, input and output LEDs for visual feedback, and an incredibly low quiescent current draw to conserve battery power.

Connect the PUSH and OFF pins to your microcontroller to monitor button presses and initiate a controlled shutdown sequence, ensuring a smooth power-down process. You can customize the wake-up and power-down times to create the perfect user experience. The Soft Power Switch also supports USB data feed-through.

Features & Specs

Input voltage: 5.5V maximum, 1.8V minimum Typically 5V from USB Maximum current draw: 2A continuous, 4A peak (fuse protected) SIL2308 N&P-Channel MOSFET 70mΩ (0.070 Ohm) typical P-Channel on-resistance Very low quiescent current: <1µA @ 3.75V, with VIN LED disabled 2x USB Type C Connectors VIN VOUT USB data feed-through Built-in momentary push button Hard override: push and hold the button for ~10 seconds Breakout PTH: GND, VIN, VOUT BTN: if desired, connect an external button between BTN and GND PUSH: open-drain output, requires pull-up, low indicates button is pushed OFF: drive high to turn the output off LEDs: VIN and VOUT (can be disabled if desired) Jumpers Input power LED Output power LED Dimensions: 1.0in. x 1.0in. (25.4mm x 25.4mm) Weight: 3.25g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Soft Power Switch - USB-C
SparkFun Soft Power Switch - USB-C
$7.95
PRT-27081
$7.95 retail price.

Available Discounts

  • $7.55 | 10+ units
  • $7.16 | 25+ units
  • $6.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing