Product Overview
The SparkFun Sound Detector with Headers is a small and easy-to-use audio sensing board designed to provide versatile sound detection for your projects. Instead of being limited to a single measurement, this board provides three simultaneous and independent outputs. Whether you need to analyze raw audio waveforms, trigger an event based on a sudden loud noise, or simply measure the overall volume level of a room over time, this sensor gives you the exact data you need without requiring complex code or external processing.
Pre-Soldered for Instant Prototyping
To get you up and running as quickly as possible, this version of the Sound Detector includes straight male headers pre-soldered to the board. With the board's pins already populated, you can plug this sensor straight into a breadboard or connect it using standard jumper wires right out of the box, skipping the initial soldering process entirely.
Three Independent Outputs
Because the three outputs on this Sound Detector function simultaneously, you can use as many or as few as your application requires. Simply connect the signals you need and leave the unused pins disconnected on the standard 0.1-inch pin-out located at the edge of the board.
- Audio: Outputs the direct, raw analog voltage straight from the onboard electret microphone.
- Envelope: Provides a smoothed analog representation of the sound's amplitude, allowing you to easily read the overall volume by measuring the analog voltage.
- Gate: A binary digital output that indicates the physical presence of sound, making it surprisingly easy to trigger physical hardware when a specific noise threshold is crossed.

Adjustable Sensitivity
While the board is configured to work right out of the box for general room noise, it is customizable to suit your specific environmental requirements. You can easily adjust the amplifier's gain by soldering a standard through-hole resistor to the board. This directly changes the threshold of the binary gate output pin, making it highly adaptable for detecting specific sound levels in either incredibly loud or very quiet environments.
If you would like a Sound Detector without headers already soldered on, be sure to check out this board's sibling.