This product has been retired from our catalog and is no longer for sale.

SparkFun SparkPunk Sound Kit
KIT-11177

SparkFun SparkPunk Sound Kit

SKU: KIT-11177

The SparkFun SparkPunk Kit is a sound generator made in the spirit of the Atari Punk Console. Rather than simply recreating the Atari Punk, the SparkPunk is a new design that springs from a similar foundation. It starts with a dual 555 timer IC, then adds a second tone source, sub-octaves and a bandpass filter. With all of the knobs and switches, a lot of tonal variations are possible. As a through-hole kit, the SparkPunk can also be easily extended and modified, expanding the palette of tones even further.

Out of stock
SKU
KIT-11177

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The SparkFun SparkPunk Kit is a sound generator made in the spirit of the Atari Punk Console. Rather than simply recreating the Atari Punk, the SparkPunk is a new design that springs from a similar foundation. It starts with a dual 555 timer IC, then adds a second tone source, sub-octaves and a bandpass filter. With all of the knobs and switches, a lot of tonal variations are possible. As a through-hole kit, the SparkPunk can also be easily extended and modified, expanding the palette of tones even further.

The SparkPunk is a very simple synthesizer, using the somewhat conventional arrangement of oscillators that feed a filter. All you need to know to play this sound generator is to press the button, operate the control knobs, listen to the results, and adjust your music to how you want it. The SparkPunk is intended for you to explore and have fun! Some people are drawn to mellow, soothing sounds, while others prefer clangourous tones, and that's fine, to each their own. With all of the controls, you should be able to explore both ends of the spectrum.

In addition, the SparkPunk is quite customizable as well. Any knob with a 0.25" inner diameter can be attached to the tops of each potentiometer, external speaker lines can be soldered into the board for a more permanent sound distrobution option, and photocells can be added to control the kit without actually touching it. There are plenty more optional modifications that can be added and played with.

Features & Specs

  • Operating Voltage: 9V
  • PTH Soldering Kit
  • Dual Oscillators & Sub-Octaves
  • Analog Expansion Port
  • Sweepable Band Pass Filter
  • Hackable

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun SparkPunk Sound Kit
SparkFun SparkPunk Sound Kit KIT-11177
$24.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing