This product has been retired from our catalog and is no longer for sale.

SparkFun TeensyView
LCD-14048

SparkFun TeensyView

SKU: LCD-14048

The SparkFun TeensyView brings you an easy way to add a small, white-on-black OLED to your Teensy development board. The 128x32 monochrome display is controlled with the popular SSD1306 IC, and is a great way to display debug information and to visualize data without the need for a serial terminal. The board matches the Teensy 3 form factor perfectly, and was designed from the ground up to be as flexible as possible while still being able to nest down into a low-profile addition for the Teensy.

Out of stock
SKU
LCD-14048

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The SparkFun TeensyView brings you an easy way to add a small, white-on-black OLED to your Teensy development board. The 128x32 monochrome display is controlled with the popular SSD1306 IC, and is a great way to display debug information and to visualize data without the need for a serial terminal. The board matches the Teensy 3 form factor perfectly, and was designed from the ground up to be as flexible as possible while still being able to nest down into a low-profile addition for the Teensy.

The TeensyView comes with everything you need except the headers. Additionally, there are jumpers on one side of the board that allow you to configure how the OLED communicates with the attached Teensy. Since this is a headerless board, you have the option to solder on whatever type of header best fits your needs.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun TeensyView
SparkFun TeensyView LCD-14048
$17.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing