With the multi-band capabilites of the mosaic-T module, we highly recommend that users pair the module with a suitable GNSS antenna that can support all the GNSS frequency bands the module is compatible with. We recommend the GNSS Multi-Band L1/L2/L5 Surveying Antenna - TNC (SPK6618H) from our catalog.

RTK Not Supported: Please note that the mosaic-T is a highly accurate timing receiver, but it does not support RTK. You can not use it as an RTK-Base and it can not generate RTCM corrections. The Firmware Reference Guide suggests it can, but sadly it can not.
SparkFun Timing GNSS Breakout - mosaic-T
GPS-28731

SparkFun Timing GNSS Breakout - mosaic-T

SKU: GPS-28731

A high-precision breakout for the Septentrio mosaic-T, delivering robust, nanosecond-level timing for GPSDO and synchronization applications.

$849.95
In stock
Only 5 left
SKU
GPS-28731
In stock
Stock/Discounts

With the multi-band capabilites of the mosaic-T module, we highly recommend that users pair the module with a suitable GNSS antenna that can support all the GNSS frequency bands the module is compatible with. We recommend the GNSS Multi-Band L1/L2/L5 Surveying Antenna - TNC (SPK6618H) from our catalog.

RTK Not Supported: Please note that the mosaic-T is a highly accurate timing receiver, but it does not support RTK. You can not use it as an RTK-Base and it can not generate RTCM corrections. The Firmware Reference Guide suggests it can, but sadly it can not.

Helpful Documentation

Product Overview

Unlock nanosecond-level timing precision with the SparkFun Timing GNSS Breakout, built around the Septentrio mosaic-T module. This board is engineered for demanding applications requiring high-accuracy time stamping, frequency synchronization, and GPS-disciplined oscillators (GPSDO).

At its heart, the mosaic-T is a multi-band, multi-constellation GNSS receiver that delivers impressive performance while maintaining ultra-low power consumption. The mosaic-T features Septentrio’s renowned AIM+ technology for advanced interference mitigation and anti-spoofing, ensuring the highest level of data integrity and reliability.

Uncompromising Performance and Reliability

  • Extreme Timing Accuracy: Achieve timing precision down to  out of the box, with the potential for sub-nanosecond () accuracy using the optional Fugro AtomiChron® L-band service. Event accuracy is better than .

  • Disciplined Oscillator Ready: This breakout is designed for creating your own GPSDO. Easily access the RxClkBias data and utilize the external 10MHz reference clock input () to discipline a local oscillator for unparalleled stability. The input accepts a , signal from to .

  • Robust Signal Integrity: Septentrio’s advanced AIM+ technology actively mitigates interference and thwarts spoofing attempts, guaranteeing the integrity of your timing data in challenging RF environments.

Powerful Features, Simplified Operation

  • Intuitive Web Interface: The mosaic-T hosts its own web server, accessible via the USB-C connection. Configure the receiver, monitor performance, and analyze data through a standard web browser—no special software required.

  • Code-Free Data Logging: We've eliminated the need for a separate microcontroller for data logging. A single onboard button controls everything: start/stop logging to a microSD card, and safely unmount the card. Once unmounted, the breakout appears as a USB mass storage device, allowing you to drag and drop your log files directly to your computer.

  • Full CLI Control: For power users and automated testing environments, the mosaic-T offers a complete Command-Line Interface (CLI) over USB, providing granular control over every aspect of the receiver.

The SparkFun Timing GNSS Breakout strikes the perfect balance by providing access to a wide array of the mosaic-T's pins, similar to a full developer kit, but in a compact form factor. Whether you're integrating it into a custom enclosure or just need a reliable, 3.3V logic-level PPS output, this board is the ideal solution.

This description only scratches the surface. For detailed setup instructions, technical specifications, and example projects, be sure to check out our comprehensive Hookup Guide!

Features & Specs

Timing GNSS Breakout:

  • mosaic-T GNSS Receiver
  • USB-C Connector
  • µSD Card Slot (up to 32GB with FAT32 file system)
  • SMA Connectors:
    • GPS Antenna (Active, Multi-band)
    • External 10MHz Reference input (min: -14dBm, max: +14dBm)
  • Status LEDs
    • Power (Red)
    • Pulse-Per-Second (Yellow)
    • Data Logging (Green)
    • Position/Velocity/Time Solution (Blue)
    • RTK Mode (White) (RTK is not supported on the mosaic-T)
  • Buttons
    • Log
  • I/O Logic-Level: 3.3V
  • 6-pin JST GH connector (GHR-06V-S)
    • Polarized
    • Locking
  • ESD Protection Diodes

mosaic-T Module:

  • Voltage Range: 3.135 to 3.465V
    • Max current: 500mA
  • Channels: 448 (simultaneous tracking)
  • GNSS Support
    • GPS: L1C/A, L1PY, L2C, L2P, L5
    • GLONASS: L1CA, L2CA, L2P, L3 CDMA
    • Beidou: B1I, B1C, B2a, B2b, B2I, B3
    • Galileo: E1, E5a, E5b, E5 AltBoc, E6
    • QZSS: L1C/A, L1 C/B, L2C, L5
    • NavIC: L5
    • SBAS: Egnos, WA
  • Time to Fix
    • Cold Start: < 45s
    • Warm: < 20s
    • Reacquisition: 1s
  • Timing Precision: 5ns
    • Better than 1ns with an optional subscription to Fugro AtomiChron
  • Event Accuracy: better than 20ns
  • Update Rate: 10Hz
  • Latency: < 10ms
  • Antenna voltage: 3.3V
    • Max current: 150mA
  • Interfaces:
    • UART (x4)
    • USB 2.0 with Ethernet-over-USB and TCP/IP support
    • SD Card
    • GPIO/LEDs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Timing GNSS Breakout - mosaic-T
SparkFun Timing GNSS Breakout - mosaic-T
$849.95
GPS-28731
$849.95 retail price.

Available Discounts

  • $807.45 | 10+ units
  • $764.96 | 25+ units
  • $722.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing