SparkFun Triple Axis Accelerometer Breakout - ADXL362
SEN-11446

SparkFun Triple Axis Accelerometer Breakout - ADXL362

SKU: SEN-11446
$18.95
In stock
SKU
SEN-11446
In stock
Stock/Discounts

Helpful Documentation

Product Overview

We've been using and selling Analog Devices' ADXL accelerometers for a good while now, and now we've found another great part in the series! The ADXL362 is a complete 3-axis MEMS acceleration measurement system that operates at extremely low power consumption levels. It measures both dynamic acceleration, resulting from motion or shock, and static acceleration, such as tilt. It's easy to communicate with the ADXL362 over SPI and built-in digital logic even enables autonomous operation for "wake-on-shake" operation.

We think this is a really cool device, so we spun up a breakout board! Now you can add low-power-consumption motion sensing to your next project!

Features:

  • 3-Axis with Selectable Measurement Range: ±2, ±4, or ±8g
  • Ultralow Power
  • SPI Digital Interface
  • High Resolution: 1 mg/LSB
  • Low Noise Down to 175 μg/√Hz
  • Wide Voltage Range: 1.6 V to 3.5 V
  • Adjustable Threshold for Motion Activation
  • Measurement Ranges Selectable via SPI Command

Documents:

  • [Schematic ](http://cdn.sparkfun.com/datasheets/BreakoutBoards/ADXL362 BOB v01.pdf)
  • [Eagle Files](http://cdn.sparkfun.com/datasheets/BreakoutBoards/ADXL362 BOB v01.zip)
  • Datasheet
  • Arduino Library
  • GitHub (Design Files)

Hookup Accessories

Features & Specs

  • 3-Axis with Selectable Measurement Range: ±2, ±4, or ±8g
  • Ultralow Power
  • SPI Digital Interface
  • High Resolution: 1 mg/LSB
  • Low Noise Down to 175 μg/√Hz
  • Wide Voltage Range: 1.6 V to 3.5 V
  • Adjustable Threshold for Motion Activation
  • Measurement Ranges Selectable via SPI Command

Customer Reviews

SparkFun Triple Axis Accelerometer Breakout - ADXL362
SparkFun Triple Axis Accelerometer Breakout - ADXL362
$18.95
SEN-11446

Stock and Customer Discounts

$18.95 retail price.

Available Discounts

  • $18.00 | 10+ units
  • $17.06 | 25+ units
  • $16.11 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing