This product has been retired from our catalog and is no longer for sale.

SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (with Headers)
BOB-13926

SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (with Headers)

SKU: BOB-13926

This breakout board makes it easy to use the tiny MMA8452Q accelerometer in your project. The MMA8452Q is a smart, low-power, three-axis, capacitive MEMS accelerometer with 12 bits of resolution.

Out of stock
SKU
BOB-13926

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

This breakout board makes it easy to use the tiny MMA8452Q accelerometer in your project. The MMA8452Q is a smart, low-power, three-axis, capacitive MEMS accelerometer with 12 bits of resolution. This accelerometer is packed with embedded functions with flexible user-programmable options, configurable to two interrupt pins. Embedded interrupt functions allow for overall power savings relieving the host processor from continuously polling data. Due to popular demand, this version of the SparkFun Triple Axis Accelerometer Breakout includes pre-soldered male headers for better ease of use. With the headers already soldered on, you can jump right into using this little board without any assembly!

The MMA8452Q has user-selectable full scales of ±2g/±4g/±8g with high pass filtered data as well as unfiltered data available in real time. The device can be configured to generate inertial wake-up interrupt signals from any combination of the configurable embedded functions, allowing the MMA8452Q to monitor events and remain in a low power mode during periods of inactivity.

This board breaks out the ground, power, I2C and two external interrupt pins.

Features & Specs

  • 1.95V to 3.6V supply voltage
  • 1.6V to 3.6V interface voltage
  • ±2g/±4g/±8g dynamically selectable full-scale
  • Output Data Rates (ODR) from 1.56Hz to 800Hz
  • 12-bit and 8-bit digital output
  • I2C digital output interface (operates to 2.25 MHz with 4.7 kΩ pull-up)
  • Two programmable interrupt pins for six interrupt sources
  • Three embedded channels of motion detection
  • Orientation (Portrait/Landscape) detection with set hysteresis
  • High Pass Filter Data available in real time
  • Current Consumption: 6μA – 165μA
  • Pre-soldered headers

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (with Headers)
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (with Headers) BOB-13926
$11.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing