SparkFun USB-C Breakout - Vertical
BOB-23055

SparkFun USB-C Breakout - Vertical

SKU: BOB-23055

With this USB-C breakout you will be able to incorporate a vertical USB-C connector into your projects without needing to solder each tiny SMD pad.

$5.50
In stock
SKU
BOB-23055
In stock
Stock/Discounts

Helpful Documentation

Product Overview

With this USB-C breakout, you will be able to incorporate a vertical USB-C connector into your projects without needing to solder each tiny SMD pad. The vertical orientation of the USB-C connector also makes it convenient for panel mounts in projects.

The SparkFun USB-C Breakout supplies up to three times the power as our previous USB breakouts (i.e., Type-A, micro-B, and mini-B). Also, it solves the universally frustrating dilemma of plugging a USB cable in correctly because it's reversible! The board breaks out the USB-C connector's VBUS, GND, CC1, CC2, D+, D-, and SHLD pins into a 0.1" pitch header while providing up to a nominal 1.5A of power and up to 3A depending on the upstream device.

Note: This part cannot be utilized as a direct replacement for the USB-C Breakout; it features an additional pin, so the pin layout will not match up.

Features & Specs

  • Dimensions: 20.32mm x 11.43mm x 11.70mm (0.80in x 0.45in x 0.46in)
  • Weight: 1.6g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun USB-C Breakout - Vertical
SparkFun USB-C Breakout - Vertical
$5.50
BOB-23055
$5.5 retail price.

Available Discounts

  • $5.23 | 10+ units
  • $4.95 | 25+ units
  • $4.68 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing