SparkFun USB-C Breakout - Horizontal
BOB-15100

SparkFun USB-C Breakout - Horizontal

SKU: BOB-15100

The SparkFun USB-C Breakout supplies up to 3 times the power as previous USB board while breaking out each pin on the connector without any SMD soldering.

$4.95
In stock
SKU
BOB-15100
In stock
Stock/Discounts

Helpful Documentation

Product Overview

With this USB breakout you will finally be able to incorporate a USB-C connector into your projects without needing to solder each tiny SMD pad. The SparkFun USB-C Breakout supplies up to three times the power as previous USB iterations and also solves the universally frustrating dilemma of plugging a USB cable in correctly because it's reversible!

This board breaks out the USB-C connector's VBUS, GND, CC1, CC2, D+, and D- pins intro a 0.1" pitch header while providing up to a nominal 1.5A of power and up to 3A depending on the upstream device.

Features & Specs

  • Connector: USB Type-C
  • Dimensions: 22.1mm x 14mm x 4.9mm (0.87in x 0.55in x 0.19in)
  • Weight: 1.35g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun USB-C Breakout - Horizontal
SparkFun USB-C Breakout - Horizontal
$4.95
BOB-15100
$4.95 retail price.

Available Discounts

  • $4.70 | 10+ units
  • $4.46 | 25+ units
  • $4.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing