This product requires a GNSS Flex pHAT and Raspberry Pi (or similar single-board computer).

SparkPNT GNSS Flex Module - DAN-F10N
GPS-29061

SparkPNT GNSS Flex Module - DAN-F10N

SKU: GPS-29061

The SparkFun DAN-F10N GNSS Flex Module provides L1/L5, meter-level accuracy, and a plug-in modular design for your GNSS projects.

$49.95
In stock
SKU
GPS-29061
In stock
Stock/Discounts

This product requires a GNSS Flex pHAT and Raspberry Pi (or similar single-board computer).

Helpful Documentation

Product Overview

Meet the SparkFun DAN-F10N GNSS Flex Module, a compact PNT receiver for reliable, meter-level accuracy positioning. This module is part of our SparkPNT GNSS Flex series, designed to provide your Raspberry Pi or similar SBC with modular GNSS capabilities. Each GNSS Flex Module is pin-compatible with a GNSS Flex pHAT and easily swappable, allowing you to effortlessly repair or upgrade your GNSS receiver without redesigning your entire system. The standardized 2x10-pin (2mm pitch) headers break out key UART, PPS, and event signals for seamless integration.

Economical Urban Performance

At the heart of this module is the affordable u-blox DAN-F10N, engineered to excel where other receivers struggle. It harnesses dual-band L1/L5 GNSS technology and a sophisticated multipath mitigation engine to deliver meter-level accuracy in challenging environments like dense urban canyons.

Its robust RF architecture features a SAW-LNA-SAW filter chain and an additional notch filter for the LTE B13 band. This design provides exceptional out-of-band interference rejection, ensuring clean signal reception even when operating near cellular modems.

Flexible Antenna Options

The DAN-F10N includes a high-performance, integrated 20mm x 20mm x 8mm dual-band patch antenna. This Right-Hand Circularly Polarized (RHCP) antenna offers a wide beamwidth, giving you flexibility in device orientation without sacrificing performance. Need even more range? An onboard switch allows you to easily connect an external dual-band antenna to maximize signal reception for your specific application.

Powerful Software & Connectivity

Get up and running quickly with comprehensive software support. The DAN-F10N is fully compatible with the u-blox u-center 2 GNSS software, a tried and tested tool for real-time performance analysis, configuration, and data logging.

  • Fast Acquisition: Utilize AssistNow Online, Offline, and Autonomous A-GNSS services for significantly reduced time-to-first-fix.
  • Standard Protocols: Interface directly with the module using the industry-standard NMEA 4.11 or the powerful UBX binary protocol for advanced control.

Users also have the option to connect an external GNSS antenna to their GNSS receiver.

  • The GNSS Flex module has a U.FL connector for an external antenna.
  • Users can find GNSS Antennas in our catalog.

Features & Specs

DAN-F10N GNSS Flex Module:

  • u-blox DAN-F10N
    • GNSS moduleGNSS Constellations:
      • GPS (USA)
      • Galileo (EU)
      • BDS (China)
      • QZSS (Japan)
      • NavIC (India)
    • SBAS Systems:
      • WAAS (USA)
      • EGNOS (EU)
      • BDSBAS (China)
      • MSAS (Japan)
      • GAGAN (India)
      • KASS (Korea)
      • SouthPAN (Australian + New Zealand)
  • Two 2x20-pin, 2mm-pitch female headers
    • 40-pin socket for GNSS Flex system
      • Power
        • 3.3V
        • Backup power
        • USB bus detect (not a power source)
      • UART
      • PPS signal (x1)
      • Event indicators (x1)
  • U.FL Connector:
    • GNSS Antenna (optional, L1/L5 dual-band)
  • Dimensions: 34.0 x 44.0mm
  • Weight: 23.85g

Flex Module Interfaces:

  • I2C: N/C
  • Flex COM1: DAN-F10N UART (TX and RX only)
  • Flex COM2: N/C
  • Flex COM3: N/C
  • Flex COM4: N/C
  • PPS1: DAN-F10N TIMEPULSE
  • PPS2: N/C
  • EVENTA: DAN-F10N EXTINT
  • EVENTB: N/C
  • RTK LED: N/C
  • PVT LED: N/C
     

DAN-F10N General Features:

  • GNSS receiver
    • u-blox F10 engine
    • GPS: L1 C/A, L5
    • QZSS: L1C/A, L5
    • Galileo: E1B/C, E5a
    • BeiDou: B1C, B2a
    • NavIC: L5
    • SBAS: L1 C/A, L1S, L1Sb, B1C
  • Sensitivity
    • Tracking & Navigation: -164dBm
    • Reacquisition: -156dBm
    • Cold start: -145dBm
    • Hot start: -156dBm
  • Update rate: Up to 10Hz
  • Horizontal position accuracy
    • 1.0m CEP (with SBAS)
    • 1.5m CEP (without SBAS)
  • Acquisition
    • Cold start: 28s
    • Aided start: 2s
    • Reacquisition: 2s
  • Interfaces
    • 1x UART
    • Digital I/O
      • Configurable timepulse (0.25Hz to 10MHz)
      • EXTINT input for wakeup
    • JTAG debug interface (disabled by default)
  • Communication protocol
    • NMEA: 2.1, 2.3, 4.0, 4.10, 4.11 (default)
    • UBX binary
    • RTCM v3.4
    • SPARTN v2.0.2
  • Security
    • RF interference and jamming detection/reporting
    • Spoofing detection/reporting
    • Secure boot for firmware integrity
    • Signed UBX messages (SHA-256
  • Misc
    • Antenna switch function
      • Supports external active antenna (optional)
    • Integrated RTC crystal and TCXO
  • Power
    • Power supply: 2.7V to 3.6V
    • Backup supply: 1.65V to 3.6V
    • Power consumption: 63 mW (continuous tracking, 3V)
  • Temperature range: -40°C to +85°C
  • Package
    • 56-pin LCC package
    • 20 x 20 x 11.6mm
    • 17.5g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkPNT GNSS Flex Module - DAN-F10N
SparkPNT GNSS Flex Module - DAN-F10N
$49.95
GPS-29061
$49.95 retail price.

Available Discounts

  • $47.45 | 10+ units
  • $44.96 | 25+ units
  • $42.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing