This product requires a GNSS Flex carrier board and an external antenna.

Notice: This product has shipping restrictions outside of the United States. See Restricted Countries
SparkPNT GNSS Flex Module - mosaic-X5
GPS-28138

SparkPNT GNSS Flex Module - mosaic-X5

SKU: GPS-28138

The SparkPNT mosaic-X5 GNSS Flex Module brings precision, anti-interference technology and a plug-in modular design to your GNSS projects.

$624.95
In stock
SKU
GPS-28138
In stock
Stock/Discounts

This product requires a GNSS Flex carrier board and an external antenna.

Notice: This product has shipping restrictions outside of the United States. See Restricted Countries

Helpful Documentation

Product Overview

Achieve survey-grade, millimeter-level precision with the SparkPNT mosaic-X5 GNSS Flex Module. This top-tier module integrates the industrial-grade Septentrio mosaic-X5, a compact and powerful RTK receiver engineered for the most demanding applications in autonomous systems, industrial automation, and scientific research.

As part of the SparkPNT Flex ecosystem, this module is designed to be easily swappable for repairs or future upgrades. It connects to your carrier board via standardized 2x10-pin headers, breaking out a rich set of interfaces including quad UARTs, USB, and an SD card interface.

Survey-Grade RTK Precision

At the heart of this Flex Module is the Septentrio mosaic-X5, a multi-band, multi-constellation receiver known for its best-in-class reliability and performance.

  • Millimeter-Level Accuracy: Delivers an astonishing 6mm horizontal and 1cm vertical accuracy with RTK, plus timing precision down to five nanoseconds.
  • AIM+ Interference Mitigation: Features Septentrio's unique AIM+ technology, a powerful anti-jamming and anti-spoofing system that ensures unparalleled robustness and reliability in noisy RF environments.
  • Multi-Band & Multi-Constellation: Tracks all signals from all major constellations (GPS, GLONASS, Galileo, BeiDou, NavIC) for maximum satellite availability and fast, reliable fixes.

Intuitive Configuration & Advanced Control

The mosaic-X5 offers a sophisticated yet user-friendly experience for control and configuration, setting it apart from typical receivers.

  • Browser-Based Interface: Access the powerful, built-in web server from any browser via the USB or dedicated Ethernet connection for intuitive setup, monitoring, and data logging.
  • Dedicated Ethernet Port: A unique third 2x10-pin header breaks out the module's Ethernet PHY, providing a robust, high-speed network connection for accessing the web interface and streaming data.
  • Command-Line Interface: For power users and automated testing, a full Command-Line Interface (CLI) is also available for deep configuration and control.

This product requires an external antenna and a GNSS Flex carrier board (available in pHAT and Breakout options). Users should have two options for connecting an external GNSS antenna to their GNSS receiver.

  • The GNSS Flex Module has a U.FL connector for an external antenna.
  • For a sturdier connection, an SMA connector on a GNSS Flex pHAT or Breakout carrier board can be utilized. Users can simply jumper the U.FL connectors between the SparkPNT GNSS Flex Module and the carrier board with a short U.FL cable.

Features & Specs

mosaic-X5 GNSS Flex Module:

  • Septentrio mosaic-X5 GNSS Receiver
    • GNSS Constellations:
      • GPS (USA)
      • GLONASS (Russia)
      • Galileo (EU)
      • BDS (China)
      • QZSS (Japan)
      • NavIC (India)
    • SBAS Systems:
      • WAAS (USA)
      • SDCM (Russia)
      • EGNOS (EU)
      • MSAS (Japan)
      • GAGAN (India)
  • Three 2x20-pin, 2mm-pitch female headers
    • 40-pin socket for GNSS Flex system
      • Power
        • 3.3V
        • Backup power
        • USB bus detect (not a power source)
      • USB data
      • UART (x4)
      • SD card
      • I2C bus
      • PPS signal (x2)
      • LED indicators (x2)
      • Event indicators (x2)
    • 20-pin socket for mosaic-X5 Ethernet PHY
  • U.FL Connector:
    • GNSS Antenna (Active, Multi-band)

mosaic-X5 GNSS Receiver:

  • Voltage Range: 3.135 to 3.465V
    • Max current: 500mA
  • RTK Accuracy
    • Horizontal: 0.6cm (±0.5ppm)
    • Vertical: 1cm (±1ppm)
  • Channels: 448 (simultaneous tracking)
  • GNSS Frequency Bands:
    • GPS: L1C/A, L1PY, L2C, L2P, L5
    • GLONASS: L1CA, L2CA, L2P, L3 CDMA
    • Beidou: B1I, B1C, B2a, B2b, B2I, B3
    • Galileo: E1, E5a, E5b, E5 AltBoc, E6
    • QZSS: L1C/A, L1 C/B, L2C, L5
    • NavIC: L5
    • SBAS: Egnos, WAAS, GAGAN, MSAS, SDCM (L1, L5)
    • L-band
  • Time to Fix
    • Cold Start: < 45s
    • Warm: < 20s
    • Reacquisition: 1s
  • Timing Precision: 5ns
  • Update Rate: 100Hz
  • Latency: < 10ms
  • VANT Voltage Range: 3.0 to 5.0V
    • Max current: 150mA
  • Interfaces:
    • UART (x4)
    • Ethernet
    • USB device (2.0, HS)
    • SDIO (mass storage)
    • GPIO user programmable (x2)
    • Event markers (x2)
    • Configurable PPS out

Shipping Restrictions

This product contains a module from Septentrio. Considering the dual-use nature of Septentrio products, such as the mosaic-X5 and mosaic-G5 GNSS receiver modules, and the increased risk of diversion in these countries, any direct or indirect sales, transfer, export, or re-export of Septentrio Items or Items sold by Septentrio, to the following countries is prohibited, except if specifically approved by Septentrio: 

Afghanistan, Armenia, Azerbaijan, Bosnia & Herzegovina, Burundi, Central African Republic, China, Congo, Cyprus, Eritrea, Georgia, Guinea, Guinea-Bissau, Haiti, Hong Kong, India, Iraq, Israel, Kazakhstan, Kyrgyzstan, Lebanon, Libya, Malaysia, Mali, Malta, Mongolia, Moldavia, Myanmar(Burma), Nicaragua, Pakistan, Saudi Arabia, Serbia, Singapore, Somalia, South-Sudan, Sudan, Sri Lanka, Syria, Taiwan, Tajikistan, Tunisia, Turkey, Turkmenistan, Ukraine, United Arab Emirates, Uzbekistan, Venezuela, Yemen, Zimbabwe.

This list is in addition to, and separate from, the countries to which the sale, supply, transfer, export, re-export, directly or indirectly, is prohibited under applicable sanctions.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkPNT GNSS Flex Module - mosaic-X5
SparkPNT GNSS Flex Module - mosaic-X5
$624.95
GPS-28138
$624.95 retail price.

Available Discounts

  • $593.70 | 10+ units
  • $562.46 | 25+ units
  • $531.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing