USB Note: The USB interface does not fully comply with industry standards and is not suitable for production use. The USB 2.0 FS (full speed, 12 Mbit/s) interface can be used for host communication. Due to the hardware implementation, it may not be possible to certify the USB interface.

This product requires a GNSS Flex pHAT, external antenna and Raspberry Pi (or similar single-board computer).
SparkPNT GNSS Flex Module - ZED-X20P & IM19 IMU
GPS-28997

SparkPNT GNSS Flex Module - ZED-X20P & IM19 IMU

SKU: GPS-28997

This swappable SparkPNT Flex module combines the all-band ZED-X20P RTK receiver with a high-precision IMU for centimeter-level accuracy, tilt compensation, and more.

$424.95
In stock
SKU
GPS-28997
In stock
Stock/Discounts

USB Note: The USB interface does not fully comply with industry standards and is not suitable for production use. The USB 2.0 FS (full speed, 12 Mbit/s) interface can be used for host communication. Due to the hardware implementation, it may not be possible to certify the USB interface.

This product requires a GNSS Flex pHAT, external antenna and Raspberry Pi (or similar single-board computer).

Helpful Documentation

Product Overview

Unlock centimeter-level positioning with full tilt compensation using the SparkPNT ZED-X20P & IM19 GNSS Flex Module. This is one of our most advanced modules in the GNSS Flex series, combining the ZED-X20P all-band RTK GNSS receiver with the high-precision IM19 IMU for accurate navigation in the most demanding applications. 

Like all SparkPNT GNSS Flex Modules, this board is designed to be easily swappable and pin-compatible for future upgrades. It connects to your GNSS Flex pHAT carrier board via standardized 2x10-pin headers, which break out the module’s set of interfaces, including USB (See USB note), dual UARTs, and I²C for the GNSS receiver, as well as dedicated UARTs for the IMU.

X20P Marks the Spot

At the core of the Module is the u-blox ZED-X20P-01B, a professional-grade, all-band GNSS receiver that delivers centimeter-level accuracy. It concurrently processes signals from all major constellations (GPS, Galileo, BeiDou, etc.) across all frequency bands, including L-band, providing incredibly fast and reliable fixes for control applications like UAVs, guidance systems, and auto-steering.

  • RTK & PPP Ready: Supports Real-time Kinematics (RTK), PPP-RTK, Galileo HAS, and Precise Point Positioning* for ultimate flexibility.

  • L-Band Corrections: Natively supports L-band correction services*, eliminating the need for external receivers.

  • High Update Rate: Ensures smooth and reliable operation in high-speed robotics and vehicle control systems.

  • Uncompromising Security: Features multi-layered defenses including a Root of Trust, advanced jamming and spoofing detection, and Galileo OSNMA cryptographic authentication.

Intelligent Tilt & Dead Reckoning

Paired with the ZED-X20P is the Feyman (FMI) IM19 IMU, which combines MEMS sensor data with the GNSS RTK positioning data to provide high-precision attitude measurements. This enables advanced features, such as tilt-compensated surveying and robust navigation during brief GNSS outages.

  • Survey-Grade Accuracy: Delivers roll and pitch measurements accurate to within 0.05 degrees.

  • Tilt Compensation: No more perfectly vertical survey poles! The IM19 can calculate a virtual digital level point at any tilt angle, revolutionizing field data collection.

  • Sensor Fusion: Provides continuous navigation (Dead Reckoning) even during brief GNSS signal loss, making it ideal for urban or obstructed environments.

Seamless Integration & Connectivity

This GNSS Flex Module has been designed for the ZED-X20P and IM19 to work in symbiosis. By default, the ZED-X20P's navigation data is automatically fed to the IMU. The IM19 then outputs proprietary NMEA messages containing the fully compensated position and attitude (roll, pitch, and yaw). This default link can be easily reconfigured via onboard jumpers to suit your specific project needs.

This product requires an external antenna and a GNSS Flex carrier board. Users should have two options for connecting an external GNSS antenna to their GNSS receiver.

  • The GNSS Flex Module has a U.FL connector for an external antenna.

  • For a sturdier connection, an SMA connector on a GNSS Flex pHAT carrier board can be utilized. Users can simply jumper the U.FL connectors between the SparkPNT GNSS Flex Module and the carrier board with a short U.FL cable.

*According to u-blox, support for Precise Point Positioning (PPP) and full L-band correction services is still under development and will be made available through a future firmware update.

Features & Specs

GNSS Flex Module - ZED-X20P and IM19:

  • u-blox ZED-X20P-01B Allband, GNSS module
    • GNSS Constellations:
      • GPS (USA)
      • Galileo (EU)
      • BDS (China)
      • QZSS (Japan)
      • NavIC (India)
    • SBAS Systems:
      • WAAS (USA)
      • EGNOS (EU)
      • BDSBAS (China)
      • MSAS (Japan)
      • GAGAN (India)
  • IM19 Inertial Measurement Unit
  • Two 2x20-pin, 2mm-pitch female headers
    • 40-pin socket for GNSS Flex pHAT / Breakout
      • Power
        • 3.3V
        • Backup power
        • USB bus detect (not a power source)
      • USB (x1) (Read USB note)
      • UART (x4)
      • I2C bus
      • PPS signal (x1)
      • PVT signal (x1)
      • RTK signal (x1)
      • Event signal (x1)
  • U.FL Connector:
    • GNSS Antenna (Active, Multi-band)
    • 3.3V power for an active antenna
  • Dimensions: 44.0mm x 34.0mm (Approx. 1.73" x 1.34")
  • Four mounting holes:
    • 4-40 screw compatible
    • Hole centers: 39.0mm x 29.0mm
  • Header spacing: 36.0mm

Flex Module Interfaces:

  • USB: ZED-X20P only (D+ and D-) (Read USB note)
  • I2C: ZED-X20P only (SDA and SCL)
  • Flex COM1: ZED-X20P UART1 (TX and RX only)
  • Flex COM2: ZED-X20P UART2 (TX and RX only)
  • PPS1: ZED-X20P TIMEPULSE
  • PPS2: N/C
  • EVENTA: ZED-X20P EXTINT
  • EVENTB: N/C
  • RTK LED: ZED-X20P RTK_STAT (Inverted)
  • PVT LED: ZED-X20P GEO_STAT (Geofence)
     

ZED-X20P General Features

  • Supply voltage: 2.7V to 3.6V
  • GNSS Support:
    • GPS: L1C/A, L2C, L5
    • Galileo: E1-B/C, E5a, E6
    • BeiDou: B1I, B1C, B2a, B3I
    • QZSS: L1C/A, L1C/B, L2C, L5
    • NavIC: L1-SPS Data, L5-SPS
    • SBAS: L1C/A
  • Interfaces:
    • USB (Read USB note)
    • UART x2
    • SPI
    • I2C
  • Features
    • Programmable flash memory
    • Carrier phase output
    • Jamming detection
    • Galileo OSNMA
    • Galileo HAS
    • Secure boot
  • Services:
    • AssistNow
    • PointPerfect
  • Operating temperature: -40°C to 85°C

IM19 General Features

  • Operating Range:
    • Accelerometer: ±8g
    • Gyroscope: ±1000°/s -Accuracy:
    • Accelerometer Bias: ±5mg
    • Gyroscope Bias Accuracy: ±0.2°/s
      • Roll/Pitch: ±0.025° (1σ)
      • Heading: ±0.25° (1σ)
    • RTK: + 0.3mm/tilt°, with 200cm straight pole (1σ)
    • Auto Steering Yaw: 0.25° (1σ)
  • Initialization: ~1s

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkPNT GNSS Flex Module - ZED-X20P & IM19 IMU
SparkPNT GNSS Flex Module - ZED-X20P & IM19 IMU
$424.95
GPS-28997
$424.95 retail price.

Available Discounts

  • $403.70 | 10+ units
  • $382.46 | 25+ units
  • $361.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing