USB Note: The USB interface does not fully comply with industry standards and is not suitable for production use. The USB 2.0 FS (full speed, 12 Mbit/s) interface can be used for host communication. Due to the hardware implementation, it may not be possible to certify the USB interface.

This product requires a GNSS Flex pHAT, external antenna and Raspberry Pi (or similar single-board computer).
SparkPNT GNSS Flex Module - ZED-X20P
GPS-29362

SparkPNT GNSS Flex Module - ZED-X20P

SKU: GPS-29362

Achieve centimeter-level, all-band RTK positioning with this next-generation, swappable SparkPNT GNSS Flex module featuring the highly secure u-blox ZED-X20P.

$274.95
In stock
SKU
GPS-29362
In stock
Stock/Discounts

USB Note: The USB interface does not fully comply with industry standards and is not suitable for production use. The USB 2.0 FS (full speed, 12 Mbit/s) interface can be used for host communication. Due to the hardware implementation, it may not be possible to certify the USB interface.

This product requires a GNSS Flex pHAT, external antenna and Raspberry Pi (or similar single-board computer).

Helpful Documentation

Product Overview

Achieve centimeter-level positioning with the next generation of high-precision GNSS using the SparkPNT ZED-X20P GNSS Flex Module. This module features the latest u-blox X20 engine, the powerful successor to the popular F9 engine, making it the ideal choice for demanding navigation and control applications.

Like all SparkPNT GNSS Flex Modules, this board is designed to be easily swappable and pin-compatible for future upgrades. It connects to your GNSS Flex pHAT carrier board via standardized 2x10-pin headers, which break out the module’s interfaces, including USB (See USB note), dual UARTs, and I²C, for seamless integration with your Raspberry Pi or similar single-board computer (SBC). 

X20P Marks the Spot

At the core of the Module is the u-blox ZED-X20P, a professional-grade, all-band GNSS receiver that delivers centimeter-level accuracy. It concurrently processes signals from all major constellations (GPS, Galileo, BeiDou, etc.) across all frequency bands, including the L-band, providing incredibly fast and reliable fixes for control applications such as UAVs, guidance systems, and auto-steering.

  • RTK & PPP Ready: Supports Real-time Kinematics (RTK), PPP-RTK, Galileo HAS, and Precise Point Positioning* for ultimate flexibility.

  • L-Band Corrections: Natively supports L-band correction services*, eliminating the need for external receivers.

  • High Update Rate: Ensures smooth and reliable operation in high-speed robotics and vehicle control systems.

  • Uncompromising Security: Features multi-layered defenses including a Root of Trust, advanced jamming and spoofing detection, and Galileo OSNMA cryptographic authentication.

This product requires an external antenna and a GNSS Flex carrier board. Users should have two options for connecting an external GNSS antenna to their GNSS receiver.

  • The GNSS Flex Module has a U.FL connector for an external antenna.

  • For a sturdier connection, an SMA connector on a GNSS Flex pHAT carrier board can be utilized. Users can simply jumper the U.FL connectors between the SparkPNT GNSS Flex Module and the carrier board with a short U.FL cable.

*According to u-blox, support for Precise Point Positioning (PPP) and full L-band correction services is still under development and will be made available through a future firmware update.

Features & Specs

GNSS Flex Module - ZED-X20P:

  • u-blox ZED-X20P-01B Allband, GNSS module
    • GNSS Constellations:
      • GPS (USA)
      • Galileo (EU)
      • BDS (China)
      • QZSS (Japan)
      • NavIC (India)
    • SBAS Systems:
      • WAAS (USA)
      • EGNOS (EU)
      • BDSBAS (China)
      • MSAS (Japan)
      • GAGAN (India)
  • Two 2x20-pin, 2mm-pitch female headers
    • 40-pin socket for GNSS Flex pHAT / Breakout
      • Power
        • 3.3V
        • Backup power
        • USB bus detect (not a power source)
      • USB (x1) (Read USB note)
      • UART (x2)
      • I2C bus
      • PPS signal (x1)
      • PVT signal (x1)
      • RTK signal (x1)
      • Event signal (x1)
  • U.FL Connector:
    • GNSS Antenna (Active, Multi-band)
    • 3.3V power for an active antenna
  • Dimensions: 44.0mm x 34.0mm (Approx. 1.73" x 1.34")
  • Four mounting holes:
    • 4-40 screw compatible
    • Hole centers: 39.0mm x 29.0mm
  • Header spacing: 36.0mm

Flex Module Interfaces:

  • USB: ZED-X20P USB (D+ and D-) (Read USB note)
  • I2C: ZED-X20P I2C (SDA and SCL)
  • Flex COM1: ZED-X20P UART1 (TX and RX only)
  • Flex COM2: ZED-X20P UART2 (TX and RX only)
  • Flex COM3: N/C
  • Flex COM4: N/C
  • PPS1: ZED-X20P TIMEPULSE
  • PPS2: N/C
  • EVENTA: ZED-X20P EXTINT
  • EVENTB: N/C
  • RTK LED: ZED-X20P RTK_STAT (Inverted)
  • PVT LED: ZED-X20P GEO_STAT (Geofence)
     

ZED-X20P General Features

  • Supply voltage: 2.7V to 3.6V
  • GNSS Support:
    • GPS: L1C/A, L2C, L5
    • Galileo: E1-B/C, E5a, E6
    • BeiDou: B1I, B1C, B2a, B3I
    • QZSS: L1C/A, L1C/B, L2C, L5
    • NavIC: L1-SPS Data, L5-SPS
    • SBAS: L1C/A
  • Interfaces:
    • USB (Read USB note)
    • UART x2
    • SPI
    • I2C
  • Features
    • Programmable flash memory
    • Carrier phase output
    • Jamming detection
    • Galileo OSNMA
    • Galileo HAS
    • Secure boot
  • Services:
    • AssistNow
    • PointPerfect
  • Operating temperature: -40°C to 85°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkPNT GNSS Flex Module - ZED-X20P
SparkPNT GNSS Flex Module - ZED-X20P
$274.95
GPS-29362
$274.95 retail price.

Available Discounts

  • $261.20 | 10+ units
  • $247.46 | 25+ units
  • $233.71 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing