SparkPNT RTK Facet Ruggedized Hardcase
PRT-27115

SparkPNT RTK Facet Ruggedized Hardcase

SKU: PRT-27115

The RTK Facet Ruggedized Hardcase helps protect your valuable high-precision GNSS receiver from the harsh elements of the field.

$124.95
In stock
SKU
PRT-27115
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkPNT RTK Facet Ruggedized Hardcase helps protect your valuable high-precision GNSS receiver from the harsh elements of the field. Custom slots are molded into the RTK Facet receiver case, and a large open slot is used for power supplies, cables, and adapters. And no carrying case is complete without a handle and a snazzy SparkPNT logo.

This carrying case is compatible with the following RTK Facet and RTK Facet v2 products:

  • SparkPNT Facet mosaic L-Band
  • SparkFun RTK Facet L-Band
  • SparkFun RTK Facet

Note: This product only includes the case. There are no parts included, and they will need to be purchased separately.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkPNT RTK Facet Ruggedized Hardcase
SparkPNT RTK Facet Ruggedized Hardcase
$124.95
PRT-27115
$124.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing