SPDT Slide Switch
COM-09609

SPDT Slide Switch

SKU: COM-09609
$0.95
In stock
SKU
COM-09609
In stock
Stock/Discounts

Product Overview

This is a simple SPDT slide switch - great for use as an ON/OFF button, or just as a general control switch. The pins are spaced by 0.1", however they are incredibly thin making breadboard use not recommended. The switch is rated for 0.3A at 50VDC.

This switch is just a bit smaller than our popular SPDT Mini Power Switch, but uses the same pin spacing. Being smaller takes up less PCB space (good!), but it does make it a bit harder to hit and flip easily.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SPDT Slide Switch
SPDT Slide Switch
$0.95
COM-09609
$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing