SpectraFlex™ Flex Sensor - 95mm (Male Pins)
SEN-27314

SpectraFlex™ Flex Sensor - 95mm (Male Pins)

SKU: SEN-27314
$19.95
In stock
SKU
SEN-27314
In stock
Stock/Discounts
Enjoy unmatched accuracy with minimal drift, making it a reliable choice for research, industrial operations, or personal projects.

Helpful Documentation

Product Overview

Introducing the SpectraFlex™ Flex Sensor. Enjoy unmatched accuracy with minimal drift, making it a reliable choice for research, industrial operations, or personal projects. This is our lightest sensor to date, a perfect balance of convenience and top-notch performance due to its reduced weight and thickness, which allows maximum adaptability across many applications. Not only is it feather-light, but it’s also incredibly durable, demonstrating a lifespan of over 2 million bend cycles at 180 degrees over an 8mm radius, effectively outlasting and outperforming its predecessors by more than double. The revolutionary low drift technology it employs ensures near-zero drift, making each reading precise. SpectraFlex stands out with its swift signal responsiveness.

Features & Specs

  • Flat Resistance (Ohms): 18,000 ±20%
  • Resistance Change Multiplier: defined as a function of bend radius (8mm) and angular deflection (180°): >2x
  • Repeatability (under controlled conditions): ±2%
  • Operating Temperature: -35°C to +80°C
  • -Life Cycle: >2 million cycles with a bend angle of 180° over an 8mm (0.315”) radius
  • Recommended Bend Radius: 2.5mm to 8mm

Documentation

Customer Reviews

SpectraFlex™ Flex Sensor - 95mm (Male Pins)
SpectraFlex™ Flex Sensor - 95mm (Male Pins)
$19.95
SEN-27314

Stock and Customer Discounts

$19.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing