SpotSee ShockWatch RFID Impact Indicator - 15G (Blue)
SEN-17684
SpotSee ShockWatch RFID Impact Indicator - 15G (Blue)
SKU: SEN-17684
SpotSee ShockWatch RFID Impact Indicators make it nearly impossible for items damaged by impacts to get past the supply chain.
Out of stock
SKU
SEN-17684
Product Overview
SpotSee ShockWatch RFID Impact Indicators make it nearly impossible for items damaged by impacts to get past the supply chain. Choose the appropriate impact threshold and affix the ShockWatch RFID tag. When a package or asset is scanned by an RFID reader, the condition is automatically entered. This information can be entered in the enterprise resource planning (ERP) software, warehouse management system, or the SpotSee Cloud.
Features & Specs
- Maximum Operating Temperature: + 60 C
- Minimum Operating Temperature: - 25 C
- Dimensions: 42.93 mm x 42.93 mm x 6.35 mm
- Brand: SpotSee
- Unit Weight: 7 lbs
Documentation
Customer Reviews

SpotSee ShockWatch RFID Impact Indicator - 15G (Blue)
SEN-17684