This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

SQFMI Watchy Kit & Case
DEV-18525

SQFMI Watchy Kit & Case

SKU: DEV-18525

SQFMI Watchy Kit and Case is a fully open-source and customizable E-Ink watch.

Out of stock
SKU
DEV-18525

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

SQFMI Watchy Kit and Case is a fully open-source and customizable E-Ink watch. The SQFMI Watchy Kit features an ESP32-PICO-D4 at its core, with built-in WiFi/Bluetooth LE and compatibility with Arduino, MicroPython, and ESP-IDF. The Watchy has an e-paper display with 200x200 pixel resolution, glare-free visibility under bright sunlight, a nearly 180-degree view angle, and ultra-low power consumption.

The SQFMI Watchy includes an assembled printed circuit board, battery, double-sided tape, wrist strap, and injection-molded plastic enclosure along with an E-Ink display. Assembly required.

Features & Specs

  • Powered by ESP32
  • Open source hardware and software
  • E-Paper display with 200x200 pixel resolution
  • 46mm Length, 35.5mm width, 9.5mm height dimensions
  • 13g Weight

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SQFMI Watchy Kit & Case
SQFMI Watchy Kit & Case DEV-18525
$64.95 retail price.

Available Discounts

  • $61.70 | 25+ units
  • $58.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing