Standoffs Plastic (4-40; 3/8"; 10 pack)
PRT-10461

Standoffs Plastic (4-40; 3/8"; 10 pack)

SKU: PRT-10461
$3.50
In stock
SKU
PRT-10461
In stock
Stock/Discounts

Product Overview

These nylon standoffs are 3/8" long and tapped for a 4-40 screw. These are great for mounting your board in an enclosure, or just getting it up off the table. Each standoff has an outer diameter of 6mm.

Sold in packs of 10. Check below for matching screws.

Hookup Accessories

Customer Reviews

Standoffs Plastic (4-40; 3/8"; 10 pack)
Standoffs Plastic (4-40; 3/8"; 10 pack)
$3.50
PRT-10461

Stock and Customer Discounts

$3.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing