This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Step-Down DC/DC Converter - 36-75V to 5V/20A
COM-18733

Step-Down DC/DC Converter - 36-75V to 5V/20A

SKU: COM-18733
Out of stock
SKU
COM-18733

This is an isolated DC-DC converter that accepts 36-72VDC and outputs 5VDC and 20A.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is an isolated DC-DC converter that accepts 36-72VDC and outputs 5VDC and 20A. Its high efficient, isolated design makes it perfect for powering low voltage devices off of high power batteries or power sources.

The device comes in an IP65 rated enclosure for robust use cases and features a number of safety considerations such as Over-temperature protection, Ouput Over-voltage protection, and Reverse-voltage protection.

Features & Specs

  • Input Voltage: 36-75V DC (78V Max)
  • Max Input Current: 4A
  • Output Voltage: 5V DC
  • Output Current: 20A
  • Efficiency: 91%
  • Voltage Regulation: ±2%
  • Regulator Accuracy: ±2%
  • Ripple and Noise: 30 mVp-p
  • IP65 Rated Enclosure
  • Dimensions: 110mm x 70mm x 23mm
  • Weight: 250g
  • 2 Year Manufacturer's Warranty

Documentation

Customer Reviews

Step-Down DC/DC Converter - 36-75V to 5V/20A
Step-Down DC/DC Converter - 36-75V to 5V/20A COM-18733

Stock and Customer Discounts

$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing