Step Motor 5V
ROB-19515
Step Motor 5V
SKU: ROB-19515
Out of stock
SKU
ROB-19515
The 28BYJ-48 is a small stepper motor suitable for a large range of applications.
Product Overview
The 28BYJ-48 is a small stepper motor suitable for a large range of applications.
Hookup Accessories
Features & Specs
- Rated voltage: 5VDC
- Number of Phase 4
- Speed Variation Ratio 1/64
- Stride Angle 5.625° /64
- Frequency 100Hz
- DC resistance 50Ω±7%(25℃)
- Idle In-traction Frequency > 600Hz
- Idle Out-traction Frequency > 1000Hz
- In-traction Torque >34.3mN.m(120Hz)
- Self-positioning Torque >34.3mN.m
- Friction torque 600-1200 gf.cm
- Pull in torque 300 gf.cm
- Insulation grade A
Documentation
Customer Reviews

Step Motor 5V
ROB-19515
Stock and Customer Discounts
$7.95 retail price.
Available Discounts
- $7.55 | 25+ units
- $7.16 | 100+ units