Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
ROB-13656

Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)

SKU: ROB-13656

This heavy-duty NEMA 23 stepper motor delivers 125 oz.in of torque and features extra-long 600mm leads, making it the perfect drop-in solution for Shapeoko CNCs and other large-scale motion projects.

$47.95
In stock
Only 4 left
SKU
ROB-13656
In stock
Stock/Discounts

Helpful Documentation

Product Overview

When your project outgrows the standard NEMA 17, it’s time to upgrade to the NEMA 23. This stepper motor is the "heavy lifter" of the hobbyist CNC world, offering significantly more torque and power to drive heavier gantries, push through tougher materials, and maintain position under load.

While standard steppers are great for something like 3D printers, this NEMA 23 bipolar motor packs a massive 125 oz.in of holding torque, making it the ideal choice for desktop CNC milling machines, large plotters, and robust robotic arms.

Shapeoko and CNC Ready

These motors are specifically chosen for their compatibility with popular desktop CNC machines, such as the Shapeoko. If you are building your own CNC router or need a drop-in replacement for your existing machine's axes, this motor is up to the task.

Built for Large Frames

We know that wiring larger machines can be a hassle. That’s why these motors come equipped with extra-long 600mm (approx. 23.5") AWG22 wires. This extended length often eliminates the need for splicing or buying separate extension cables, making it easier to route wiring through drag chains to your controller board.

Precision Control

Despite its raw power, this motor retains the precision you expect. It divides a full rotation into 200 steps (1.8° step angle). When paired with a modern microstepping driver, you can achieve incredibly smooth motion and sub-millimeter positioning accuracy without the need for complex encoders or feedback loops.

Features & Specs

  • Motor Type: Bipolar Stepper (2-Phase)
  • Form Factor: NEMA 23
  • Holding Torque: 125 oz.in
  • Step Angle: 1.8° (200 Steps per Revolution)
  • Rated Voltage: 3.2V
  • Rated Current: 2.0A per Phase
  • Connection: 600mm Long AWG22 Leads (4-Wire)
  • Electrical Specs:
    • Resistance: 1.6Ω ± 10% per Phase
    • Inductance: 5.5mH ± 20% per Phase

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
$47.95
ROB-13656
$47.95 retail price.

Available Discounts

  • $45.55 | 25+ units
  • $43.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing