Stepper Motor - 68 oz.in (400 steps/rev, 300mm Wire)
ROB-10846

Stepper Motor - 68 oz.in (400 steps/rev, 300mm Wire)

SKU: ROB-10846

This high-precision 0.9° NEMA 17 stepper motor offers double the resolution (400 steps/rev) of standard motors, delivering smoother motion and 68 oz.in of torque for high-quality 3D printing and CNC work.

$29.50
In stock
SKU
ROB-10846
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Standard stepper motors are great, but when your project demands smoother curves, finer positioning, or reduced vibration, you need higher resolution. This High-Precision NEMA 17 stepper motor features a 0.9° step angle, giving you 400 steps per revolution which is double the standard 200 steps found in most motors.

This "double resolution" makes it the secret weapon for high-end 3D printers and precision CNC machines. By mechanically dividing the rotation into smaller increments, you get significantly smoother motion and higher repeatability without relying solely on microstepping.

The 0.9° Advantage

  • Smoother Prints: In 3D printing, swapping to 0.9° motors on your extruder or axes can help eliminate "Vertical Fine Artifacts" (VFA) and salmon-skin patterns, resulting in cleaner, professional-grade surface finishes.
  • Higher Precision: With 400 native steps per revolution, this motor offers superior positioning accuracy, making it ideal for optical stages, camera sliders, and scientific instruments.
  • Reduced Vibration: The smaller step size reduces the "cogging" effect, leading to quieter operation and less mechanical noise.

Powerful and Standardized

Despite its focus on precision, this is still a powerful motor. It offers 48N.cm (approx. 68 oz.in) of holding torque, which is surprisingly high for a 0.9° motor. It fits the standard NEMA 17 form factor (42mm face), making it a drop-in upgrade for many machines. It comes with a standard 5mm drive shaft and a 300mm 4-wire cable.

Technical Note: While 0.9° motors offer superior resolution, they can have slightly lower torque at very high speeds compared to standard 1.8° motors due to higher inductance. They are best used where precision and surface finish are more important than raw speed.

Features & Specs

  • Motor Type: Bipolar Stepper (2-Phase)
  • Step Angle: 0.9° (400 Steps per Revolution)
  • Holding Torque: 48 N.cm (~68 oz.in)
  • Rated Voltage: 3V
  • Rated Current: 1.7A per
  • Phase Shaft: 5mm Diameter
  • Form Factor: NEMA 17
  • Connection: 300mm 4-Wire Cable

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Stepper Motor - 68 oz.in (400 steps/rev, 300mm Wire)
Stepper Motor - 68 oz.in (400 steps/rev, 300mm Wire)
$29.50
ROB-10846
$29.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing