Stepper Motor - 68 oz.in (400 steps/rev)
ROB-10846
Stepper Motor - 68 oz.in (400 steps/rev)
SKU: ROB-10846
$19.50
In stock
SKU
ROB-10846
A roboust stepper motor that is great for replacements or new projects alike.
Product Overview
These steppers are a great way to get things moving, especially when positioning and repeatability is a concern.
This is a Bipolar motor.
Features:
- Step Angle (degrees) : 0.9
- 2-Phase
- Rated Voltage: 3V
- Rated Current: 1.7A/Phase
- 5mm Diameter Drive Shaft
- Holding Torque: 48N.cm
- NEMA 17 form factor
Documents:
Hookup Accessories
Features & Specs
- Step Angle (degrees) : 0.9
- 2-Phase
- Rated Voltage: 3V
- Rated Current: 1.7A/Phase
- 5mm Diameter Drive Shaft
- Holding Torque: 48N.cm
- NEMA 17 form factor
Documentation
Customer Reviews
Stepper Motor - 68 oz.in (400 steps/rev)
$19.50
ROB-10846
Stock and Customer Discounts
$19.5 retail price.