Stepper Motor with Cable
ROB-09238

Stepper Motor with Cable

SKU: ROB-09238
$26.95
In stock
SKU
ROB-09238
In stock
Stock/Discounts

Product Overview

This is a simple, but very powerful stepper motor with a 4-wire cable attached.

This is a Bipolar Motor.

Features:

  • Step Angle (degrees) :1.8
  • 2 Phase
  • Rated Voltage : 12V
  • Rated Current : 0.33A
  • Holding Torque : 2.3kg*cm
  • 5mm Diameter Drive Shaft
  • Winding resistance: 32.6 Ω
  • Winding inductance: 48 mH
  • Max flux linkage: 1.8 Vs
  • Maximum Detent Torque: 0.016 N.M
  • Total inertia (kg.m.m): 3.5 Kg.m.m
  • Total friction (kg.m/s): 4 Kg.m/s
  • NEMA 17 Mounting Hole Pattern (31mm)
  • Motor Width: 42mm (1.67”)

Documents:

Hookup Accessories

Features & Specs

  • Step Angle (degrees) :1.8
  • 2 Phase
  • Rated Voltage : 12V
  • Rated Current : 0.33A
  • Holding Torque : 2.3kg*cm
  • 5mm Diameter Drive Shaft
  • Winding resistance: 32.6 Ω
  • Winding inductance: 48 mH
  • Max flux linkage: 1.8 Vs
  • Maximum Detent Torque: 0.016 N.M
  • Total inertia (kg.m.m): 3.5 Kg.m.m
  • Total friction (kg.m/s): 4 Kg.m/s
  • NEMA 17 Mounting Hole Pattern (31mm)
  • Motor Width: 42mm (1.67”)

Customer Reviews

Stepper Motor with Cable
Stepper Motor with Cable
$26.95
ROB-09238

Stock and Customer Discounts

$26.95 retail price.

Available Discounts

  • $25.60 | 25+ units
  • $24.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing