This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Stereo Bluetooth Amplifier Board
DEV-17224

Stereo Bluetooth Amplifier Board

SKU: DEV-17224

DFRobot Stereo Bluetooth Amplifier Board is a small size and cost-effective module with a volume adjustment function.

Out of stock
SKU
DEV-17224

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DFRobot Stereo Bluetooth Amplifier Board is a small size and cost-effective module with a volume adjustment function. The board connects to two speakers and matches a wide variety of high-power speakers (40W-200W). The Stereo Amplifier Board can be used as a small Bluetooth speaker when connected to Raspberry Pi or mobile phone. It offers excellent two-channel stereo sound effects. The board comes with power supply reverse connection protection, and short circuit protection.

Note: Speakers sold separately.

Features & Specs

  • Voltage: 5-24V
  • Bluetooth 5.0
  • Transmission Distance: 15m (visible)
  • Sound Channel: two channels (stereo)
  • Match Speaker: 4Ω(5~16V), 8Ω(5~24V)
  • Output Power(@1KHz):
  • 20Wx2 @12V 4Ω
  • 30Wx2 @16V 4Ω
  • 30Wx2 @21V 8Ω
  • 40Wx2 @24V 8Ω

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Stereo Bluetooth Amplifier Board
Stereo Bluetooth Amplifier Board DEV-17224
$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing