STEVAL-MIC005V1 Microphone Coupon Board
STMicroelectronics STEVAL-MIC005V1 Microphone Coupon Board is a compact daughter board that includes four MP23DB02MM Microphones.
Product Overview
STMicroelectronics STEVAL-MIC005V1 Microphone Coupon Board is a compact daughter board that includes four MP23DB02MM Microphones. The MP23DB02MM is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface with optional stereo configuration.
The Coupon Board concept allows easy performance testing of STMicroelectronics MEMS microphones. The STEVAL-MIC005V1 Coupon Board is designed to be used with the X-NUCLEO-CCA02M2 Expansion Board. It can also be broken into four separate mini boards, each hosting a single microphone.
Features & Specs
- 4x MP23DB02MM Bottom Port Digital MEMS Microphones
- Multi-performance mode
- 1.6V to 3.6V input supply
- 122dBSPL acoustic overload point
- PDM single-bit output
- 64dB of SNR in low power mode
- Sensitivity of -26dBFs, ±1dB
- RoHS and WEEE compliant
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $32.25 | 25+ units
- $30.56 | 100+ units