Straight Header - Female (PTH, 0.1in., 40-Pin)
PRT-00115
Straight Header - Female (PTH, 0.1in., 40-Pin)
SKU: PRT-00115
$1.95
In stock
SKU
PRT-00115
Product Overview
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them extensively in our SparkFun Original boards. They mate very well with break away male headers.
Please note: You will probably lose one pin with each cut.
Features:
- Receptacle Style: Square
- Number of Pins: 40
- Pin Spacing: 0.1" (2.54 mm)
- Receptacle Depth: 6 mm
Features & Specs
- Receptacle Style: Square
- Number of Pins: 40
- Pin Spacing: 0.1" (2.54 mm)
- Receptacle Depth: 6 mm
Documentation
N/A
Customer Reviews
Straight Header - Female (PTH, 0.1in., 40-Pin)
$1.95
PRT-00115
$1.95 retail price.
Available Discounts
- $1.85 | 25+ units
- $1.76 | 100+ units